<BR>Wurth Elektronik - Power Modules - Step Down Converter - MagI³C-VDMM<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br><BR><br>
<HR>
Eagle Version 9, Library Revision 2022a, 2022-07-15<br>
<HR>
Copyright: Würth Elektronik
<B>MagI³C-VDMM Variable Step Down MicroModule
>NAME
>VALUE
<B>MagI³C-VDMM Variable Step Down MicroModule
>NAME
>VALUE
<B>MagI³C-VDMM Variable Step Down MicroModule
>NAME
>VALUE
<B>MagI³C-VDMM Variable Step Down MicroModule
>NAME
>VALUE
<B>MagI³C-VDMM Variable Step Down MicroModule
>NAME
>VALUE
<B>MagI³C-VDMM Variable Step Down MicroModule
<B>MagI³C-VDMM Variable Step Down MicroModule
<B>MagI³C-VDMM Variable Step Down MicroModule
<B>MagI³C-VDMM Variable Step Down MicroModule
<B>MagI³C-VDMM Variable Step Down MicroModule
>NAME
>VALUE
PG
EN/SS
VIN
VOUT
FB
EP
PGND
>NAME
VOUT
MODE
FB
VIN
EN
PGND
>VALUE
PGND
>NAME
VOUT
PG
FB
VIN
EN
PGND
>VALUE
PGND
<b>MagI³C-VDMM Variable Step Down MicroModule
<BR>
<br>Characteristics
</b><br><br>Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22
<b><br><br>LGA-6EP
</b><br>Very low profile Micro-package
<br>Ideal for space constrained applications
<br>Small CIN and COUT integrated
<br>3 solder cycles supported
<b><br><br>Applications
</b><br><br> Point-of-Load DC/DC applications from 5 V or 3.3 V rail
<br>Replacement for linear regulators
<br>Interface and microcontroller supply
<br>DSP and FPGA power supply auxiliary voltages
<br>Portable instruments
<br>Battery powered equipment
<br>
<br><a href="https://www.we-online.com/catalog/media/o109063v209%20Family_VDMM.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o109063v209%20Family_VDMM.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/MAGIC-VDMM</a><p>
Updated By Ella Wu 2019-09-18<br>
2019 (C) Wurth Elektronik
<b>MagI³C-VDMM Variable Step Down MicroModule
<BR>
<br>Characteristics
</b><br><br>Complies with EN55032 class B radiated emissions standard
<b><br><br> LGA-8EP
</b><br>Very low profile Micro-package
<br>Ideal for space constrained applications
<br>3 solder cycles supported
<b><br><br>Applications
</b><br><br>DC/DC applications from 12V and 24V rails
<br>Test and measurements
<br>Sensors
<br>HAVC and building control.
<br>Replacement for linear regulators
<br>Interface and microcontroller supply
<br>DSP and FPGA power supply auxiliary voltages
<br>Portable instruments
<br>Battery powered equipment
<br>
<br><a href="https://www.we-online.com/catalog/media/o109063v209%20Family_VDMM.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o109063v209%20Family_VDMM.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/MAGIC-VDMM</a><p>
Created By Ella Wu 2021-12-08<br>
2021 (C) Wurth Elektronik
<b>MagI³C-VDMM Variable Step Down MicroModule
<BR>
<br>Characteristics
</b><br><br>Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22
<b><br><br>LGA-6EP
</b><br>Very low profile Micro-package
<br>Ideal for space constrained applications
<br>Small CIN and COUT integrated
<br>3 solder cycles supported
<b><br><br>Applications
</b><br><br> Point-of-Load DC/DC applications from 5 V or 3.3 V rail
<br>Replacement for linear regulators
<br>Interface and microcontroller supply
<br>DSP and FPGA power supply auxiliary voltages
<br>Portable instruments
<br>Battery powered equipment
<br>
<br><a href="https://www.we-online.com/catalog/media/o109063v209%20Family_VDMM.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o109063v209%20Family_VDMM.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/MAGIC-VDMM</a><p>
Updated By Ella Wu 2019-09-18<br>
2019 (C) Wurth Elektronik
<b>MagI³C-VDMM Variable Step Down MicroModule
<BR>
<br>Characteristics
</b><br><br>Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22
<b><br><br>LGA-6EP
</b><br>Very low profile Micro-package
<br>Ideal for space constrained applications
<br>Small CIN and COUT integrated
<br>3 solder cycles supported
<b><br><br>Applications
</b><br><br> Point-of-Load DC/DC applications from 5 V or 3.3 V rail
<br>Replacement for linear regulators
<br>Interface and microcontroller supply
<br>DSP and FPGA power supply auxiliary voltages
<br>Portable instruments
<br>Battery powered equipment
<br>
<br><a href="https://www.we-online.com/catalog/media/o109063v209%20Family_VDMM.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o109063v209%20Family_VDMM.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/MAGIC-VDMM</a><p>
Updated By Ella Wu 2019-09-18<br>
2019 (C) Wurth Elektronik
<b>MagI³C-VDMM Variable Step Down MicroModule
<BR>
<br>Characteristics
</b><br><br>Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22
<b><br><br>LGA-6EP
</b><br>Very low profile Micro-package
<br>Ideal for space constrained applications
<br>Small CIN and COUT integrated
<br>3 solder cycles supported
<b><br><br>Applications
</b><br><br> Point-of-Load DC/DC applications from 5 V or 3.3 V rail
<br>Replacement for linear regulators
<br>Interface and microcontroller supply
<br>DSP and FPGA power supply auxiliary voltages
<br>Portable instruments
<br>Battery powered equipment
<br>
<br><a href="https://www.we-online.com/catalog/media/o109063v209%20Family_VDMM.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o109063v209%20Family_VDMM.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/MAGIC-VDMM</a><p>
Created By Ella Wu 2020-04-28<br>
2020 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.