<BR>Wurth Elektronik - Optoelectronic Components - LEDs - General Lighting - WL-SWTP<br><Hr>
<BR><BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022b, 2022-07-22<br>
<HR>
Copyright: Würth Elektronik
<b>WL-SWTP SMT White Top view PLCC
</b><br><br>Size 3014A, SMT,2pins
<br>3x1.4x0.65mm(LXWXH)
>NAME
>VALUE
+
+
<b>WL-SWTP SMT White Top view PLCC
</b><br><br>Size 5630, SMT
<br>5.4x3x0.9mm(LXWXH)
>NAME
>VALUE
+
+
<b>WL-SWTP SMT White Top view PLCC
</b><br><br>Size 3014, SMT, 2pins
<br>3x1.4x0.8mm(LXWXH)
>NAME
>VALUE
+
+
<b>WL-SWTP SMT White Top view PLCC
</b><br><br>Size 5630, SMT, 4pins
<br>5.3x3x0.6mm(LXWXH)
>NAME
>VALUE
<b>WL-SWTP SMT White Top view PLCC
</b><br><br>Size 3030, SMT, 2pins
<br>3x3x0.67mm(LXWXH)
>NAME
>VALUE
+
+
<b>WL-SWTP SMT White Top view PLCC
</b><br>Size 3022,SMT
<br>3x2.1x0.8mm(LXWXH)
>NAME
>VALUE
+
+
<b>WL-SWTP SMT White Top view PLCC
</b><br><br>Size 3014A, SMT,2pins
<br>3x1.4x0.65mm(LXWXH)
<b>WL-SWTP SMT White Top view PLCC
</b><br><br>Size 5630, SMT
<br>5.4x3x0.9mm(LXWXH)
<b>WL-SWTP SMT White Top view PLCC
</b><br><br>Size 3030, SMT, 2pins
<br>3x3x0.67mm(LXWXH)
<b>WL-SWTP SMT White Top view PLCC
</b><br><br>Size 5630, SMT, 4pins
<br>5.3x3x0.6mm(LXWXH)
<b>WL-SWTP SMT White Top view PLCC
</b><br>Size 3022,SMT
<br>3x2.1x0.8mm(LXWXH)
<b>WL-SWTP SMT White Top view PLCC
</b><br><br>Size 3014, SMT, 2pins
<br>3x1.4x0.8mm(LXWXH)
>VALUE
+
>NAME
>NAME
>VALUE
+
>NAME
>VALUE
+
<b> WL-SWTP SMT White Top view PLCC
</b><br>
</b><br>
<b>Characteristics
<br></b><br>Fast switching
<br>No IR radiation
<br>High CRI
<br>Slim and miniature size
<br>Low power consumption
<br>Suitable for all SMT assembly methods
<br>Top view
<br>Wide viewing angle
<br>Various of color temperatures
<br>LED junction temperature: 130°C
</b><br>
</b><br>
<b>Applications</b>
<br><br>Signal lights
<br>Indoor displays
<br>Backlights
<br>General illumination, industrial and commercial lighting systems
<br>Decorative and Entertainment lighting
<br>Switch lights
<br>LED lighting fixtures
<br>LED decoration strips
<br>Indicator lights and backlighting for wireless mobile devices and consumer electronics
<br>Flat backlight for LCD
<br>LED backlighting and SMD type indicator lights
<br>LED Module
<br>Light pipe application
<br>Indicator lights and backlighting for consumer and industrial applications
<br>Indoor area lighting
<br>Downlight
<br>Outdoor and architectural lighting systems
<br>High bay & Low bay
<br>Display & TV Backlight
<br>General lighting
</b><br>
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o35241v209%20Family_SWTP_SMD.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o35241v209%20Family_SWTP_SMD.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SWTP/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SWTP</a><p>
</b><br>
Updated by Ella Wu, 2022-06-21 <br>
2022(C) Wurth Elektronik
<b> WL-SWTP SMT White Top view PLCC
</b><br>
</b><br>
<b>Characteristics
<br></b><br>Fast switching
<br>No IR radiation
<br>High CRI
<br>Slim and miniature size
<br>Low power consumption
<br>Suitable for all SMT assembly methods
<br>Top view
<br>Wide viewing angle
<br>Various of color temperatures
<br>LED junction temperature: 130°C
</b><br>
</b><br>
<b>Applications</b>
<br><br>Signal lights
<br>Indoor displays
<br>Backlights
<br>General illumination, industrial and commercial lighting systems
<br>Decorative and Entertainment lighting
<br>Switch lights
<br>LED lighting fixtures
<br>LED decoration strips
<br>Indicator lights and backlighting for wireless mobile devices and consumer electronics
<br>Flat backlight for LCD
<br>LED backlighting and SMD type indicator lights
<br>LED Module
<br>Light pipe application
<br>Indicator lights and backlighting for consumer and industrial applications
<br>Indoor area lighting
<br>Downlight
<br>Outdoor and architectural lighting systems
<br>High bay & Low bay
<br>Display & TV Backlight
<br>General lighting
</b><br>
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o35241v209%20Family_SWTP_SMD.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o35241v209%20Family_SWTP_SMD.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SWTP/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SWTP</a><p>
</b><br>
Updated by Ella Wu, 2022-06-21 <br>
2022(C) Wurth Elektronik
<b> WL-SWTP SMT White Top view PLCC
</b><br>
</b><br>
<b>Characteristics
<br></b><br>Fast switching
<br>No IR radiation
<br>High CRI
<br>Slim and miniature size
<br>Low power consumption
<br>Suitable for all SMT assembly methods
<br>Top view
<br>Wide viewing angle
<br>Various of color temperatures
<br>LED junction temperature: 130°C
</b><br>
</b><br>
<b>Applications</b>
<br><br>Signal lights
<br>Indoor displays
<br>Backlights
<br>General illumination, industrial and commercial lighting systems
<br>Decorative and Entertainment lighting
<br>Switch lights
<br>LED lighting fixtures
<br>LED decoration strips
<br>Indicator lights and backlighting for wireless mobile devices and consumer electronics
<br>Flat backlight for LCD
<br>LED backlighting and SMD type indicator lights
<br>LED Module
<br>Light pipe application
<br>Indicator lights and backlighting for consumer and industrial applications
<br>Indoor area lighting
<br>Downlight
<br>Outdoor and architectural lighting systems
<br>High bay & Low bay
<br>Display & TV Backlight
<br>General lighting
</b><br>
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o35241v209%20Family_SWTP_SMD.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o35241v209%20Family_SWTP_SMD.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SWTP/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SWTP</a><p>
</b><br>
Updated by Ella Wu, 2022-06-21 <br>
2022(C) Wurth Elektronik
<b> WL-SWTP SMT White Top view PLCC
</b><br>
</b><br>
<b>Characteristics
<br></b><br>Fast switching
<br>No IR radiation
<br>High CRI
<br>Slim and miniature size
<br>Low power consumption
<br>Suitable for all SMT assembly methods
<br>Top view
<br>Wide viewing angle
<br>Various of color temperatures
<br>LED junction temperature: 130°C
</b><br>
</b><br>
<b>Applications</b>
<br><br>Signal lights
<br>Indoor displays
<br>Backlights
<br>General illumination, industrial and commercial lighting systems
<br>Decorative and Entertainment lighting
<br>Switch lights
<br>LED lighting fixtures
<br>LED decoration strips
<br>Indicator lights and backlighting for wireless mobile devices and consumer electronics
<br>Flat backlight for LCD
<br>LED backlighting and SMD type indicator lights
<br>LED Module
<br>Light pipe application
<br>Indicator lights and backlighting for consumer and industrial applications
<br>Indoor area lighting
<br>Downlight
<br>Outdoor and architectural lighting systems
<br>High bay & Low bay
<br>Display & TV Backlight
<br>General lighting
</b><br>
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o35241v209%20Family_SWTP_SMD.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o35241v209%20Family_SWTP_SMD.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SWTP/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SWTP</a><p>
</b><br>
Updated by Ella Wu, 2022-06-21 <br>
2022(C) Wurth Elektronik
<b> WL-SWTP SMT White Top view PLCC
</b><br>
</b><br>
<b>Characteristics
<br></b><br>Fast switching
<br>No IR radiation
<br>High CRI
<br>Slim and miniature size
<br>Low power consumption
<br>Suitable for all SMT assembly methods
<br>Top view
<br>Wide viewing angle
<br>Various of color temperatures
<br>LED junction temperature: 130°C
</b><br>
</b><br>
<b>Applications</b>
<br><br>Signal lights
<br>Indoor displays
<br>Backlights
<br>General illumination, industrial and commercial lighting systems
<br>Decorative and Entertainment lighting
<br>Switch lights
<br>LED lighting fixtures
<br>LED decoration strips
<br>Indicator lights and backlighting for wireless mobile devices and consumer electronics
<br>Flat backlight for LCD
<br>LED backlighting and SMD type indicator lights
<br>LED Module
<br>Light pipe application
<br>Indicator lights and backlighting for consumer and industrial applications
<br>Indoor area lighting
<br>Downlight
<br>Outdoor and architectural lighting systems
<br>High bay & Low bay
<br>Display & TV Backlight
<br>General lighting
</b><br>
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o35241v209%20Family_SWTP_SMD.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o35241v209%20Family_SWTP_SMD.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SWTP/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SWTP</a><p>
</b><br>
Updated by Ella Wu, 2022-06-21 <br>
2022(C) Wurth Elektronik
<b> WL-SWTP SMT White Top view PLCC
</b><br>
</b><br>
<b>Characteristics
<br></b><br>Fast switching
<br>No IR radiation
<br>High CRI
<br>Slim and miniature size
<br>Low power consumption
<br>Suitable for all SMT assembly methods
<br>Top view
<br>Wide viewing angle
<br>Various of color temperatures
<br>LED junction temperature: 130°C
</b><br>
</b><br>
<b>Applications</b>
<br><br>Signal lights
<br>Indoor displays
<br>Backlights
<br>General illumination, industrial and commercial lighting systems
<br>Decorative and Entertainment lighting
<br>Switch lights
<br>LED lighting fixtures
<br>LED decoration strips
<br>Indicator lights and backlighting for wireless mobile devices and consumer electronics
<br>Flat backlight for LCD
<br>LED backlighting and SMD type indicator lights
<br>LED Module
<br>Light pipe application
<br>Indicator lights and backlighting for consumer and industrial applications
<br>Indoor area lighting
<br>Downlight
<br>Outdoor and architectural lighting systems
<br>High bay & Low bay
<br>Display & TV Backlight
<br>General lighting
</b><br>
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o35241v209%20Family_SWTP_SMD.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o35241v209%20Family_SWTP_SMD.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SWTP/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SWTP</a><p>
</b><br>
Updated by Ella Wu, 2022-06-21 <br>
2022(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.