<BR>Wurth Elektronik - Optoelectronic Components - LEDs - General Lighting - WL-SWTC<br><Hr>
<BR><BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-06-20<br>
<HR>
Copyright: Würth Elektronik
<b>WL-SWTC SMT White Top view Ceramic LED
</b><br><br> Size 3535, SMT
<br>3.45x3.45x0.71mm(LXWXH)
>NAME
>VALUE
+
+
<b>WL-SWTC SMT White Top view Ceramic LED
</b><br><br> Size 3535, SMT
<br>3.45x3.45x0.71mm(LXWXH)
>NAME
>VALUE
Protection device
+
<b> WL-SWTC SMT White Top view Ceramic LED
</b><br>
</b><br>
<b>Characteristics
<br></b><br>Fast switching
</b><br>No IR radiation
</b><br>High brightness
</b><br>Minimal side emission
</b><br>Waterclear silicone lens
</b><br>Top view
</b><br>Flexible coupling with secondary optic
</b><br>Various color temperatures
</b><br>Compact footprint
</b><br>Thermal resistance junction to solder point: 8 °K/W
</b><br>LED junction temperature: 150 °C
</b><br>Moisture Sensitivity Level: 2
</b><br>
</b><br>
<b><br>Applications
<br></b><br>Indoor lighting: Spot light, Down light
</b><br>Outdoor lighting: Street light, Security light, Tunnel light, Parking lots light
</b><br>Industrial lighting: High-bay light, Low-bay light
</b><br>Consumer lighting: Torch light
</b><br>Agricultural equipment lighting
</b><br>Signal and symbol luminaries
</b><br>
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o14909v209%20Family_WL-SWTC_3535.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14909v209%20Family_WL-SWTC_3535.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SWTC/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SWTC</a><p>
Updated by Ella 2022-06-21
<br>2022 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.