<BR>Wurth Elektronik - Optoelectronic Components - LEDs - Singnal LEDs - Chip LED Reverse Mount - WL-SBRW<br><Hr>
<BR><BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-06-17<br>
<HR>
Copyright: Würth Elektronik
<B>WL-SBRW SMT Bi-color Reverse Mount Waterclear<BR>
</B><BR>Size: 1205 Top Mount Packaging,SMT,4pins
</B><BR>3.2x1.2x0.8mm(LXWXH)
>NAME
>VALUE
+
+
<B>WL-SBRW SMT Bi-color Reverse Mount Waterclear<BR>
</B><BR>Size: 1205 rectangular,SMT,4pins
</B><BR>3.2x1.2x0.8mm(LXWXH)
>NAME
>VALUE
+
+
<B>WL-SBRW SMT Bi-color Reverse Mount Waterclear<BR>
</B><BR>Size: 1205 rectangular,SMT,4pins
</B><BR>3.2x1.2x0.8mm(LXWXH)
<B>WL-SBRW SMT Bi-color Reverse Mount Waterclear<BR>
</B><BR>Size: 1205 Top Mount Packaging,SMT,4pins
</B><BR>3.2x1.2x0.8mm(LXWXH)
>NAME
>VALUE
+
+
<b>WL-SBRW SMT Bi-color Reverse Mount Waterclear</b><br>
<br>
<b> Characteristics
<br><br>
</b></b> Bi-color LED
<br>Ideal for narrow space applications
<br>Wide viewing angle
<br>Low power consumption
<br>Industry standard footprint
<br>Small package for exceptional brightness
<br>To emit light through a small cut-out hole in PCB
<br>Compatible with automatic placement machine
<br>
<br><b>Applications </b>
<br>
<br> LED Front panel indicators
<br>LCD backlighting
<br>Backlighting for keypads, symbols and switch buttons
<br>Messenger board
<br>Networking and telecommunications
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o35734v209%20Family_WL-SBRW_1205.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o35734v209%20Family_WL-SBRW_1205.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SBRW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SBRW</a><p>
</b>Updated By Ella Wu,2022-06-17<br>
</b>2022(C) Wurth Elektronik
<b>WL-SBRW SMT Bi-color Reverse Mount Waterclear</b><br>
<br>
<b> Characteristics
<br><br>
</b></b> Bi-color LED
<br>Ideal for narrow space applications
<br>Wide viewing angle
<br>Low power consumption
<br>Industry standard footprint
<br>Small package for exceptional brightness
<br>To emit light through a small cut-out hole in PCB
<br>Compatible with automatic placement machine
<br>
<br><b>Applications </b>
<br>
<br> LED Front panel indicators
<br>LCD backlighting
<br>Backlighting for keypads, symbols and switch buttons
<br>Messenger board
<br>Networking and telecommunications
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o35734v209%20Family_WL-SBRW_1205.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o35734v209%20Family_WL-SBRW_1205.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SBRW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SBRW</a><p>
</b>Updated By Ella Wu,2022-06-17<br>
</b>2022(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.