<BR>Wurth Elektronik - Optoelectronic Components - LEDs - Singnal LEDs - Chip LED Reverse Mount - WL-SMRD<br><Hr>
<BR>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-06-20<br>
<HR>
Copyright: Würth Elektronik
<B>WL-SMRD SMT Mono-color Reverse Mount Diffused
</B><BR><BR>Size 1205, SMT, 2pins
<BR>3.2x1.2x1.1mm(LXWXH)
<br><br>Normal use
>NAME
>VALUE
+
+
<B>WL-SMRD SMT Mono-color Reverse Mount Diffused
</B><BR><BR>Size 1205, SMT, 2pins
<BR>3.2x1.2x1.1mm(LXWXH)
<br><br>Reverse use
>NAME
>VALUE
+
+
<B>WL-SMRD SMT Mono-color Reverse Mount Diffused
</B><BR><BR>Size 1205, SMT, 2pins
<BR>3.2x1.2x1.1mm(LXWXH)
<br><br>Normal use
<B>WL-SMRD SMT Mono-color Reverse Mount Diffused
</B><BR><BR>Size 1205, SMT, 2pins
<BR>3.2x1.2x1.1mm(LXWXH)
<br><br>Reverse use
LED
>NAME
>VALUE
+
<b>WL-SMRD SMT Mono-color Reverse Mount Diffused
<br>
<br><b> Characteristics
<br><br></b></b> Small size & thin body for space saving
<br>Ideal for narrow space applications
<br>Wide viewing angle
<br>Low power consumption
<br>Industry standard footprint
<br>Small package for exceptional brightness
<br>Compatible with automatic placement machine
<br>Diffused lens
<br>
<br><b> Applications
<br><br></b>Front panel indicators
<br>LCD backlighting
<br>Keypad backlighting
<br>Push button backlighting
<br>Symbol and switch backlighting
<br>General lighting
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o121405v209%20Family_WL-SMRD_1205_156125xx57000.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o121405v209%20Family_WL-SMRD_1205_156125xx57000.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SMRD/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SMRD</a><p>
</b>Updated By Ella 2022-06-20<br>
</b>2022 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.