<BR>Wurth Elektronik - Optoelectronic Components - LEDs - Singnal LEDs - Chip LED Side View - WL-SFSW<br><Hr>
<BR><BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022b, 2022-11-10<br>
<HR>
Copyright: Würth Elektronik
<B>WL-SFSW SMT Full-color Side View Waterclear
</B><BR><BR>Size 1204 wave lens, SMT, 4pins
<BR>3.2x1.5x1mm(LXWXH)
>NAME
>VALUE
+
+
<B>WL-SFSW SMT Full-color Side View Waterclear
</B><BR><BR>Size1204, SMT, 4pins
<BR>3.2x1.5x1mm(LXWXH)
>NAME
>VALUE
+
+
<B>WL-SFSW SMT Full-color Side View Waterclear
</B><BR><BR>Size1204, SMT, 4pins
<BR>3.2x1.5x1mm(LXWXH)
+
+
>NAME
>VALUE
<B>WL-SFSW SMT Full-color Side View Waterclear
</B><BR><BR>Size 1204 wave lens, SMT, 4pins
<BR>3.2x1.5x1mm(LXWXH)
<B>WL-SFSW SMT Full-color Side View Waterclear
</B><BR><BR>Size1204, SMT, 4pins
<BR>3.2x1.5x1mm(LXWXH)
<B>WL-SFSW SMT Full-color Side View Waterclear
</B><BR><BR>Size1204, SMT, 4pins
<BR>3.2x1.5x1mm(LXWXH)
>NAME
>VALUE
G
B
R
+
>NAME
>VALUE
+
B
G
R
>NAME
>VALUE
+
G
R
B
<b> WL-SFSW SMT Full-color Side View Waterclear </B><BR>
<br><b> Characteristics
<br><br></b></b> Common anode
<br>Small 1204 side view package with high intensity output
<br>Industry standard LED package with multiple chips
<br>Standard industrial footprint
<br>Compatible with reflow soldering and pick and place machine
<br>
<br><b>Applications </b>
<br>
<br>Backlighting
<br>Status indicator
<br>Front panel indicator
<br>Office automation, home appliances, industrial equipment
<br>Side-lighting application
<br>
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o121248v209%20Family_WL-SFSW-1204_155124M173200A.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o121248v209%20Family_WL-SFSW-1204_155124M173200A.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SFSW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SFSW</a><p>
</b>Created by Ella 2022-11-10<br>
</b>2022 (C) Wurth Elektronik
<b> WL-SFSW SMT Full-color Side View Waterclear </B><BR>
<br><b> Characteristics
<br><br></b></b> Common anode
<br>Small 1204 side view package with high intensity output
<br>Industry standard LED package with multiple chips
<br>Standard industrial footprint
<br>Compatible with reflow soldering and pick and place machine
<br>
<br><b>Applications </b>
<br>
<br>Backlighting
<br>Status indicator
<br>Front panel indicator
<br>Office automation, home appliances, industrial equipment
<br>Side-lighting application
<br>
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o121248v209%20Family_WL-SFSW-1204_155124M173200A.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o121248v209%20Family_WL-SFSW-1204_155124M173200A.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SFSW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SFSW</a><p>
</b>Updated by Ella 2022-06-20<br>
</b>2022 (C) Wurth Elektronik
<b> WL-SFSW SMT Full-color Side View Waterclear </B><BR>
<br><b> Characteristics
<br><br></b></b> Common anode
<br>Small 1204 side view package with high intensity output
<br>Industry standard LED package with multiple chips
<br>Standard industrial footprint
<br>Compatible with reflow soldering and pick and place machine
<br>
<br><b>Applications </b>
<br>
<br>Backlighting
<br>Status indicator
<br>Front panel indicator
<br>Office automation, home appliances, industrial equipment
<br>Side-lighting application
<br>
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o121248v209%20Family_WL-SFSW-1204_155124M173200A.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o121248v209%20Family_WL-SFSW-1204_155124M173200A.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SFSW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SFSW</a><p>
</b>Updated by Ella 2022-06-20<br>
</b>2022 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.