<BR>Wurth Elektronik - Optoelectronic Components - LEDs - Singnal LEDs - Chip LED Side View - WL-SMSW<br><Hr>
<BR><BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022b, 2022-06-20<br>
<HR>
Copyright: Würth Elektronik
<B>WL-SMSW</B><BR> SMT Mono-color Side View Waterclear ,Size:3014,3X1.32X1.45mm(LXWXH)
>NAME
>VALUE
+
+
<B>WL-SMSW</B><BR> SMT Mono-color Side View Waterclear ,Size : 1204,3.2X1.5X1mm(LXWXH)
>NAME
>VALUE
+
+
<B>WL-SMSW</B><BR> SMT Mono-color Side View Waterclear ,Size : 0603 Rectangular,1.6X0.98X0.8mm(LXWXH)
>NAME
>VALUE
+
+
<B>WL-SMSW</B><BR> SMT Mono-color Side View Waterclear ,Size : 1204,3.2X1.5X1mm(LXWXH)
>NAME
>VALUE
+
+
<B>WL-SMSW</B><BR> SMT Mono-color Side View Waterclear ,Size : 0603 Round,1.6X1.0X0.6mm(LXWXH)
>NAME
>VALUE
+
+
<B>WL-SMSW</B><BR> SMT Mono-color Side View Waterclear ,Size:3014,3X1.32X1.45mm(LXWXH)
<B>WL-SMSW</B><BR> SMT Mono-color Side View Waterclear ,Size : 0603 Rectangular,1.6X0.98X0.8mm(LXWXH)
<B>WL-SMSW</B><BR> SMT Mono-color Side View Waterclear ,Size : 1204,3.2X1.5X1mm(LXWXH)
<B>WL-SMSW</B><BR> SMT Mono-color Side View Waterclear ,Size : 1204,3.2X1.5X1mm(LXWXH)
<B>WL-SMSW</B><BR> SMT Mono-color Side View Waterclear ,Size : 0603 Round,1.6X1.0X0.6mm(LXWXH)
>NAME
>VALUE
+
<b>WL-SMSW SMT Mono-color Side View Waterclear
<br>
<br>
<b> Characteristics
<br><br></b></b>High reliability
<br>Low current requirement
<br>No UV/IR radiation
<br>Wide viewing angle
<br>Excelllent for edge lighting LED displays and backlighting indicators
<br>Ideal for miniature applications
<br>Compatible with automatic placement equipment
<br>
<br><b> Applications
<br><br></b>Backlighting for LCD
<br>Sidelighting applications
<br>Indicator and backlighting for telecommunication
<br>Backlighting for symbols, switches and dashboards
<br>General LED lighting
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o35735v209%20Family_WL-SMSW_1204_155124xx73200A.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o35735v209%20Family_WL-SMSW_1204_155124xx73200A.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SMSW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SMSW</a><p>
</b>Updated by Ella Wu, 2022-06-20<br>
</b>2022 (C) Wurth Elektronik
<b>WL-SMSW SMT Mono-color Side View Waterclear
<br>
<br>
<b> Characteristics
<br><br></b></b>High reliability
<br>Low current requirement
<br>No UV/IR radiation
<br>Wide viewing angle
<br>Excelllent for edge lighting LED displays and backlighting indicators
<br>Ideal for miniature applications
<br>Compatible with automatic placement equipment
<br>
<br><b> Applications
<br><br></b>Backlighting for LCD
<br>Sidelighting applications
<br>Indicator and backlighting for telecommunication
<br>Backlighting for symbols, switches and dashboards
<br>General LED lighting
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o35735v209%20Family_WL-SMSW_1204_155124xx73200A.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o35735v209%20Family_WL-SMSW_1204_155124xx73200A.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SMSW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SMSW</a><p>
</b>Updated by Ella Wu, 2022-06-20<br>
</b>2022 (C) Wurth Elektronik
<b>WL-SMSW SMT Mono-color Side View Waterclear
<br>
<br>
<b> Characteristics
<br><br></b></b>High reliability
<br>Low current requirement
<br>No UV/IR radiation
<br>Wide viewing angle
<br>Excelllent for edge lighting LED displays and backlighting indicators
<br>Ideal for miniature applications
<br>Compatible with automatic placement equipment
<br>
<br><b> Applications
<br><br></b>Backlighting for LCD
<br>Sidelighting applications
<br>Indicator and backlighting for telecommunication
<br>Backlighting for symbols, switches and dashboards
<br>General LED lighting
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o35735v209%20Family_WL-SMSW_1204_155124xx73200A.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o35735v209%20Family_WL-SMSW_1204_155124xx73200A.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SMSW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SMSW</a><p>
</b>Updated by Ella Wu, 2022-06-20<br>
</b>2022 (C) Wurth Elektronik
<b>WL-SMSW SMT Mono-color Side View Waterclear
<br>
<br>
<b> Characteristics
<br><br></b></b>High reliability
<br>Low current requirement
<br>No UV/IR radiation
<br>Wide viewing angle
<br>Excelllent for edge lighting LED displays and backlighting indicators
<br>Ideal for miniature applications
<br>Compatible with automatic placement equipment
<br>
<br><b> Applications
<br><br></b>Backlighting for LCD
<br>Sidelighting applications
<br>Indicator and backlighting for telecommunication
<br>Backlighting for symbols, switches and dashboards
<br>General LED lighting
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o35735v209%20Family_WL-SMSW_1204_155124xx73200A.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o35735v209%20Family_WL-SMSW_1204_155124xx73200A.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SMSW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SMSW</a><p>
</b>Updated by Ella Wu, 2022-06-20<br>
</b>2022 (C) Wurth Elektronik
<b>WL-SMSW SMT Mono-color Side View Waterclear
<br>
<br>
<b> Characteristics
<br><br></b></b>High reliability
<br>Low current requirement
<br>No UV/IR radiation
<br>Wide viewing angle
<br>Excelllent for edge lighting LED displays and backlighting indicators
<br>Ideal for miniature applications
<br>Compatible with automatic placement equipment
<br>
<br><b> Applications
<br><br></b>Backlighting for LCD
<br>Sidelighting applications
<br>Indicator and backlighting for telecommunication
<br>Backlighting for symbols, switches and dashboards
<br>General LED lighting
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o35735v209%20Family_WL-SMSW_1204_155124xx73200A.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o35735v209%20Family_WL-SMSW_1204_155124xx73200A.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SMSW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SMSW</a><p>
</b>Updated by Ella Wu, 2022-06-20<br>
</b>2022 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.