<BR>Wurth Elektronik - Infrared - Infrared LEDs - WL-SIMW<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2021-11-04<br>
<HR>
Copyright: Würth Elektronik
<b>WL-SIMW</b><br> SMT Infrared Ceramic Waterclear,Size 3535:3.45x3.45x2.1mm(LXWXH)
>NAME
>VALUE
+
+
<b>WL-SIMW</b><br> SMT Infrared Ceramic Waterclear,Size 3535:3.45x3.45x2.65mm(LXWXH)
>NAME
>VALUE
+
+
<b>WL-SIMW</b><br> SMT Infrared Ceramic Waterclear,Size 3535:3.45x3.45x2.1mm(LXWXH)
<b>WL-SIMW</b><br> SMT Infrared Ceramic Waterclear,Size 3535:3.45x3.45x2.65mm(LXWXH)
>NAME
>VALUE
+
<b>WL-SIMW SMT Infrared Ceramic Waterclear
<br>
<br><b> Characteristics
<br>
<br></b></b> High power output IR LEDs
<br>Low thermal resistance
<br>Peak wavelengths: 850, 940 nm
<br>High ESD withstand voltage: 8 kV (HBM)
<br>Viewing Angle: 90°, 130°
<br>Standard soldering pad footprint
<br>
<br><b> Applications
<br>
<br></b>Infrared/ Night Vision/ Security cameras
<br>Machine vision systems
<br>Gesture recognition systems
<br><br>
<br><a href="https://www.we-online.com/catalog/media/o78430v209%20WL-SIMW_IR_90Grad_130Grad_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o78430v209%20WL-SIMW_IR_90Grad_130Grad_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WL-SIMW/">https://www.we-online.com/catalog/en/WL-SIMW/</a><p>
</b>Updated by Ella Wu, 2021-11-04<br>
</b>2021(C) Wurth Elektronik
<b>WL-SIMW SMT Infrared Ceramic Waterclear
<br>
<br><b> Characteristics
<br>
<br></b></b> High power output IR LEDs
<br>Low thermal resistance
<br>Peak wavelengths: 850, 940 nm
<br>High ESD withstand voltage: 8 kV (HBM)
<br>Viewing Angle: 90°, 130°
<br>Standard soldering pad footprint
<br>
<br><b> Applications
<br>
<br></b>Infrared/ Night Vision/ Security cameras
<br>Machine vision systems
<br>Gesture recognition systems
<br><br>
<br><a href="https://www.we-online.com/catalog/media/o78430v209%20WL-SIMW_IR_90Grad_130Grad_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o78430v209%20WL-SIMW_IR_90Grad_130Grad_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WL-SIMW/">https://www.we-online.com/catalog/en/WL-SIMW/</a><p>
</b>Updated by Ella Wu, 2021-11-04<br>
</b>2021(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.