<BR>Wurth Elektronik - Infrared - Infrared LEDs - WL-SIRW<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2021-11-01<br>
<HR>
Copyright: Würth Elektronik
<B>WL-SIRW SMT Infrared Reverse Mount Waterclear Dome
<BR><BR></B>Size: 1206, SMT, 2pins
<BR>LXWXH =3.2x1.6x1.85mm
>NAME
>VALUE
C
<B>WL-SIRW SMT Infrared Reverse Mount Waterclear Dome
<BR><BR></B>Size: 1206, SMT, 2pins
<BR>LXWXH =3.2x1.6x1.85mm
>NAME
>VALUE
C
<B>WL-SIRW SMT Infrared Reverse Mount Waterclear Dome
<BR><BR></B>Size: 1206, SMT, 2pins
<BR>LXWXH =3.2x1.6x1.85mm
>NAME
>VALUE
C
<B>WL-SIRW SMT Infrared Reverse Mount Waterclear Dome
<BR><BR></B>Size: 1206, SMT, 2pins
<BR>LXWXH =3.2x1.6x1.85mm
>NAME
>VALUE
C
<B>WL-SIRW SMT Infrared Reverse Mount Waterclear Dome
<BR><BR></B>Size: 1206, SMT, 2pins
<BR>LXWXH =3.2x1.6x1.85mm
<B>WL-SIRW SMT Infrared Reverse Mount Waterclear Dome
<BR><BR></B>Size: 1206, SMT, 2pins
<BR>LXWXH =3.2x1.6x1.85mm
<B>WL-SIRW SMT Infrared Reverse Mount Waterclear Dome
<BR><BR></B>Size: 1206, SMT, 2pins
<BR>LXWXH =3.2x1.6x1.85mm
<B>WL-SIRW SMT Infrared Reverse Mount Waterclear Dome
<BR><BR></B>Size: 1206, SMT, 2pins
<BR>LXWXH =3.2x1.6x1.85mm
>NAME
>VALUE
+
<b>WL-SIRW SMD Infrared Reverse mount Waterclear Dome
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard size 1206
<br>Compact package outline
<br>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>IR Emitter
<br>Narrow viewing angle - 30°
<br>
<br>
<br><b> Applications
<br>
<br></b> Infrared sensor
<br>Distance measure
<br>Remote control
<br>Smoke detector
<br>Optoelectronic switch
<br>
<br><a href="https://www.we-online.com/catalog/media/o121475v209%20Family_SIRW-1206_15412085A3060.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o121475v209%20Family_SIRW-1206_15412085A3060.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WL-SIRW/">https://www.we-online.com/catalog/en/WL-SIRW/</a><p>
</b>Updated By Ella Wu, 2021-11-01<br>
</b>2021(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.