<BR>Wurth Elektronik - Infrared - Infrared LEDs - WL-SISW<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-03-24<br>
<HR>
Copyright: Würth Elektronik
<b>WL-SISW</b><br> SMT Infrared Sideview LED Waterclear,Size 1206:3.2x1.6x2.55mm(LXWXH)
>NAME
>VALUE
+
+
<b>WL-SISW</b><br> SMT Infrared Sideview LED Waterclear,Size 1104:3x1.0x2.0mm(LXWXH)
>NAME
>VALUE
+
+
<b>WL-SISW</b><br> SMT Infrared Sideview LED Waterclear,Size 1104:3x1.0x2.0mm(LXWXH)
>NAME
>VALUE
+
+
<b>WL-SISW</b><br> SMT Infrared Sideview LED Waterclear,Size 1106:3x1.6x2.34mm(LXWXH)
>NAME
>VALUE
+
+
<b>WL-SISW</b><br> SMT Infrared Sideview LED Waterclear,Size 1002:2.4x0.6x1.39mm(LXWXH)
>NAME
>VALUE
+
+
<b>WL-SISW</b><br> SMT Infrared Sideview LED Waterclear,Size 1002:2.4x0.6x1.39mm(LXWXH)
>NAME
>VALUE
+
+
<b>WL-SISW</b><br> SMT Infrared Sideview LED Waterclear,Size 0402:1x0.3x0.55mm(LXWXH)
>NAME
>VALUE
+
+
<b>WL-SISW</b><br> SMT Infrared Sideview LED Waterclear,Size 1104:3x1.0x2.0mm(LXWXH)
<b>WL-SISW</b><br> SMT Infrared Sideview LED Waterclear,Size 1206:3.2x1.6x2.55mm(LXWXH)
<b>WL-SISW</b><br> SMT Infrared Sideview LED Waterclear,Size 1104:3x1.0x2.0mm(LXWXH)
<b>WL-SISW</b><br> SMT Infrared Sideview LED Waterclear,Size 1002:2.4x0.6x1.39mm(LXWXH)
<b>WL-SISW</b><br> SMT Infrared Sideview LED Waterclear,Size 1106:3x1.6x2.34mm(LXWXH)
<b>WL-SISW</b><br> SMT Infrared Sideview LED Waterclear,Size 1002:2.4x0.6x1.39mm(LXWXH)
<b>WL-SISW</b><br> SMT Infrared Sideview LED Waterclear,Size 0402:1x0.3x0.55mm(LXWXH)
>NAME
>VALUE
+
>NAME
>VALUE
+
<b>WL-SISW SMD Infrared Sideview LED Waterclear
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard size 1104
<br>Compact package outline
<br>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>Infrared Emitter - Side view
<br>
<br>
<br><b> Applications
<br>
<br></b> Infrared sensor
<br>Distance measure
<br>Remote control
<br>IR Lightbarrier
<br>
<br><a href="https://www.we-online.com/catalog/media/o149232v209%20Family_WL-SISW_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o149232v209%20Family_WL-SISW_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/led/WL-SISW/">https://katalog.we-online.de/en/led/WL-SISW/</a><p>
</b>Updated By Yingchun Shan,2020-03-24<br>
</b>2020(C) Wurth Elektronik
<b>WL-SISW SMD Infrared Sideview LED Waterclear
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard size 1104
<br>Compact package outline
<br>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>Infrared Emitter - Side view
<br>
<br>
<br><b> Applications
<br>
<br></b> Infrared sensor
<br>Distance measure
<br>Remote control
<br>IR Lightbarrier
<br>
<br><a href="https://www.we-online.com/catalog/media/o149232v209%20Family_WL-SISW_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o149232v209%20Family_WL-SISW_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/led/WL-SISW/">https://katalog.we-online.de/en/led/WL-SISW/</a><p>
</b>Updated By Yingchun Shan,2020-03-24<br>
</b>2020(C) Wurth Elektronik
<b>WL-SISW SMD Infrared Sideview LED Waterclear
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard size 1104
<br>Compact package outline
<br>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>Infrared Emitter - Side view
<br>
<br>
<br><b> Applications
<br>
<br></b> Infrared sensor
<br>Distance measure
<br>Remote control
<br>IR Lightbarrier
<br>
<br><a href="https://www.we-online.com/catalog/media/o149232v209%20Family_WL-SISW_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o149232v209%20Family_WL-SISW_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/led/WL-SISW/">https://katalog.we-online.de/en/led/WL-SISW/</a><p>
</b>Updated By Yingchun Shan,2020-03-24<br>
</b>2020(C) Wurth Elektronik
<b>WL-SISW SMD Infrared Sideview LED Waterclear
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard size 1104
<br>Compact package outline
<br>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>Infrared Emitter - Side view
<br>
<br>
<br><b> Applications
<br>
<br></b> Infrared sensor
<br>Distance measure
<br>Remote control
<br>IR Lightbarrier
<br>
<br><a href="https://www.we-online.com/catalog/media/o149232v209%20Family_WL-SISW_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o149232v209%20Family_WL-SISW_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/led/WL-SISW/">https://katalog.we-online.de/en/led/WL-SISW/</a><p>
</b>Updated By Yingchun Shan,2020-03-24<br>
</b>2020(C) Wurth Elektronik
<b>WL-SISW SMD Infrared Sideview LED Waterclear
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard size 1104
<br>Compact package outline
<br>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>Infrared Emitter - Side view
<br>
<br>
<br><b> Applications
<br>
<br></b> Infrared sensor
<br>Distance measure
<br>Remote control
<br>IR Lightbarrier
<br>
<br><a href="https://www.we-online.com/catalog/media/o149232v209%20Family_WL-SISW_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o149232v209%20Family_WL-SISW_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/led/WL-SISW/">https://katalog.we-online.de/en/led/WL-SISW/</a><p>
</b>Updated By Yingchun Shan,2020-03-24<br>
</b>2020(C) Wurth Elektronik
<b>WL-SISW SMD Infrared Sideview LED Waterclear
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard size 1104
<br>Compact package outline
<br>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>Infrared Emitter - Side view
<br>
<br>
<br><b> Applications
<br>
<br></b> Infrared sensor
<br>Distance measure
<br>Remote control
<br>IR Lightbarrier
<br>
<br><a href="https://www.we-online.com/catalog/media/o149232v209%20Family_WL-SISW_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o149232v209%20Family_WL-SISW_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/led/WL-SISW/">https://katalog.we-online.de/en/led/WL-SISW/</a><p>
</b>Updated By Yingchun Shan,2020-03-24<br>
</b>2020(C) Wurth Elektronik
<b>WL-SISW SMD Infrared Sideview LED Waterclear
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard size 1104
<br>Compact package outline
<br>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>Infrared Emitter - Side view
<br>
<br>
<br><b> Applications
<br>
<br></b> Infrared sensor
<br>Distance measure
<br>Remote control
<br>IR Lightbarrier
<br>
<br><a href="https://www.we-online.com/catalog/media/o149232v209%20Family_WL-SISW_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o149232v209%20Family_WL-SISW_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/led/WL-SISW/">https://katalog.we-online.de/en/led/WL-SISW/</a><p>
</b>Updated By Yingchun Shan,2020-03-24<br>
</b>2020(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.