<BR>Wurth Elektronik - Optoelectronic Components - LEDs - Singnal LEDs - TOP LED - THT Round - WL-TMRW<br><Hr>
<BR><BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-06-20<br>
<HR>
Copyright: Würth Elektronik
<b>WL-TMRW THT Mono-color Round Waterclear
</b><br> <br>3mm with stopper, THT, 2pins
+
+
>NAME
>VALUE
<b>WL-TMRW THT Mono-color Round Waterclear
</b><br><br>5mm without stoppe,THT, 2pins
>NAME
>VALUE
+
+
<b>WL-TMRW THT Mono-color Round Waterclear
</b><br><br> 5mm with stopper, THT, 2pins
+
+
>NAME
>VALUE
<b>WL-TMRW THT Mono-color Round Waterclear
</b><br><br>Size: 3mm without stopper, THT, 2pins
>NAME
>VALUE
+
+
<b>WL-TMRW THT Mono-color Round Waterclear
</b><br><br>5mm without stoppe,THT, 2pins
<b>WL-TMRW THT Mono-color Round Waterclear
</b><br><br> 5mm with stopper, THT, 2pins
<b>WL-TMRW THT Mono-color Round Waterclear
</b><br> <br>3mm with stopper, THT, 2pins
<b>WL-TMRW THT Mono-color Round Waterclear
</b><br><br>Size: 3mm without stopper, THT, 2pins
>NAME
>VALUE
+
<b>WL-TMRW THT Mono-color Round Waterclear
<br>
<br><b> Characteristics
<br><br></b></b>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>No UV/IR radiation
<br>Easy installation
<br>Ultra high luminous efficacy
<br>Versatile mounting on PC boards
<br>With and without stopper
<br>
<br><b> Applications
<br><br></b> Indicator light
<br>Displays
<br>Traffic signal light
<br>Marker lights
<br>Commercial outdoor advertising
<br>Energy saving lamp
<br>Backlight
<br>LED Displays
<br>Electronic and optical indicator
<br>PBC mounted panel indicator
<br>Variable message sign
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14911v209%20Family_TMRW_THT.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14911v209%20Family_TMRW_THT.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-TMRW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/en/WL-TMRW</a><p>
</b>Updated by Ella 2022-06-21<br>
</b>2022(C) Wurth Elektronik
<b>WL-TMRW THT Mono-color Round Waterclear
<br>
<br><b> Characteristics
<br><br></b></b>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>No UV/IR radiation
<br>Easy installation
<br>Ultra high luminous efficacy
<br>Versatile mounting on PC boards
<br>With and without stopper
<br>
<br><b> Applications
<br><br></b> Indicator light
<br>Displays
<br>Traffic signal light
<br>Marker lights
<br>Commercial outdoor advertising
<br>Energy saving lamp
<br>Backlight
<br>LED Displays
<br>Electronic and optical indicator
<br>PBC mounted panel indicator
<br>Variable message sign
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14911v209%20Family_TMRW_THT.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14911v209%20Family_TMRW_THT.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-TMRW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/en/WL-TMRW</a><p>
</b>Updated by Ella 2022-06-21<br>
</b>2022(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.