<BR>Wurth Elektronik - Optoelectronic Components - LEDs - Singnal LEDs - TOP LED - THT Round - WL-TMRC<br><Hr>
<BR><BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-06-20<br>
<HR>
Copyright: Würth Elektronik
<b>WL-TMRC THT Mono-color Round Color,
</b><br><br>Size: 3mm without stopper, THT, 2pins
>NAME
>VALUE
+
+
<b>WL-TMRC THT Mono-color Round Color,
</b><br><br>Size: 5mm without stopper, THT, 2pins
>NAME
>VALUE
+
+
<b>WL-TMRC THT Mono-color Round Color,
</b><br><br>Size: 5mm without stopper, THT, 2pins
<b>WL-TMRC THT Mono-color Round Color,
</b><br><br>Size: 3mm without stopper, THT, 2pins
>NAME
>VALUE
+
<b>WL-TMRC THT Mono-color Round Color
<br>
<br><b> Characteristics
<br><br></b></b>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>No UV/IR radiation
<br>Easy installation
<br>LED without stopper
<br>Variety of lens colors
<br>Variety of viewing angle
<br>
<br><b> Applications
<br><br></b>Status light
<br>Light guide design
<br>Commercial advertising
<br>Decorative lighting
<br>Interior and exterior lighting
<br>Outdoor LED panels
<br>Instrumentation and front panel indicator
<br>Traffic signal light
<br>Electronic and communication appliance
<br>Toys
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o64621v209%20Family_WL_TMRC_THT.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64621v209%20Family_WL_TMRC_THT.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-TMRC/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/katalog/WL-TMRC</a><p>
</b>Updated by Ella Wu, 2022-06-21<br>
</b>2022(C) Wurth Elektronik
<b>WL-TMRC THT Mono-color Round Color
<br>
<br><b> Characteristics
<br><br></b></b>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>No UV/IR radiation
<br>Easy installation
<br>LED without stopper
<br>Variety of lens colors
<br>Variety of viewing angle
<br>
<br><b> Applications
<br><br></b>Status light
<br>Light guide design
<br>Commercial advertising
<br>Decorative lighting
<br>Interior and exterior lighting
<br>Outdoor LED panels
<br>Instrumentation and front panel indicator
<br>Traffic signal light
<br>Electronic and communication appliance
<br>Toys
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o64621v209%20Family_WL_TMRC_THT.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64621v209%20Family_WL_TMRC_THT.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-TMRC/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/katalog/WL-TMRC</a><p>
</b>Updated by Ella Wu, 2022-06-21<br>
</b>2022(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.