<BR>Wurth Elektronik - Optoelectronic Components - LEDs - Singnal LEDs & Horticulture LEDs - WL-SMDC<br><Hr>
<BR><BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-06-20<br>
<HR>
Copyright: Würth Elektronik
<b>WL-SMDC SMT Mono-color Ceramic LED Waterclear
</b><br><br>Size:3535, SMT
<br>3.45x3.45x0.71mm(LXWXH)
>NAME
>VALUE
+
+
<b>WL-SMDC SMT Mono-color Ceramic LED Waterclear
</b><br><br>Size:3535, SMT
<br>3.45x3.45x0.71mm(LXWXH)
>NAME
>VALUE
Protection device
+
<b>WL-SMDC SMT Mono-color Ceramic LED Waterclear
<br>
<br><b> Characteristics
<br><br></b></b> SMD LED ceramic package with high efficiency
<br>Waterclear silicone lense
<br>High brightness with minimal side emission
<br>Flexible coupling with secondary optic
<br>Narrow viewing angle: 60°
<br>Moisture Sensitivity Level: 1
<br>Electrically neutral thermal path
<br>Low thermal resistance: 125°C / 150°C
<br>
<br><b> Applications
<br><br></b> Architectural LED lighting indoor
<br>Entertainment and stage lighting
<br>Indoor smart lights
<br>Horticultural lighting
<br>Aquarium lighting
<br>Traffic and signal lights
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o121137v209%20Family_WL-SMDC_3535_150353xx74500.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o121137v209%20Family_WL-SMDC_3535_150353xx74500.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SMDC_HORTICULTURE/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SMDC_HORTICULTURE</a><p>
</b>Updated By Ella Wu, 2022-06-18<br>
</b>2022 (C) Wurth Elektronik
<b>WL-SMDC SMT Mono-color Ceramic LED Waterclear
<br>
<br><b> Characteristics
<br><br></b></b> SMD LED ceramic package with high efficiency
<br>Waterclear silicone lense
<br>High brightness with minimal side emission
<br>Flexible coupling with secondary optic
<br>Narrow viewing angle: 60°
<br>Moisture Sensitivity Level: 1
<br>Electrically neutral thermal path
<br>Low thermal resistance: 125°C / 150°C
<br>
<br><b> Applications
<br><br></b> Architectural LED lighting indoor
<br>Entertainment and stage lighting
<br>Indoor smart lights
<br>Horticultural lighting
<br>Aquarium lighting
<br>Traffic and signal lights
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14907v209%20Family_WL-SMDC_3535.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14907v209%20Family_WL-SMDC_3535.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SMDC/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SMDC</a><p>
</b>Updated By Ella Wu,2022-06-18<br>
</b>2022 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.