<BR>Wurth Elektronik - Optoelectronic Components - LEDs - Singnal LEDs - TOP LED - WL-SFTW<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022b, 2022-11-09<br>
<HR>
Copyright: Würth Elektronik
<B>WL-SFTW SMT Full-color TOP LED Waterclear,
</B><BR><BR>Size:3528, SMT, 4pins
<BR>3.5x2.8x1.9mm(LXWXH)
>NAME
>VALUE
+
+
<B>WL-SFTW SMT Full-color TOP LED Waterclear,
</B><BR><BR>Size:3528, SMT, 6pins
<BR>3.5x2.8x1.9mm(LXWXH)
>NAME
>VALUE
<B>WL-SFTW SMT Full-color TOP LED Waterclear,
</B><BR><BR>Size:5050, SMT, 6pins
<BR>5.4x5x1.5mm(LXWXH)
>NAME
>VALUE
<B>WL-SFTW SMT Full-color TOP LED Waterclear,
</B><BR><BR>Size:3528, SMT, 4pins
<BR>3.5x2.8x1.9mm(LXWXH)
<B>WL-SFTW SMT Full-color TOP LED Waterclear,
</B><BR><BR>Size:3528, SMT, 6pins
<BR>3.5x2.8x1.9mm(LXWXH)
<B>WL-SFTW SMT Full-color TOP LED Waterclear,
</B><BR><BR>Size:5050, SMT, 6pins
<BR>5.4x5x1.5mm(LXWXH)
3 LED with common Anode
>NAME
>VALUE
G
R
B
+
G
R
B
>NAME
>Value
+
+
+
<b>WL-SFTW SMT Full-color TOP LED Waterclear
<br>
<br><b> Characteristics
<br>
<br></b></b> Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>No UV/IR radiation
<br>High brightness
<br>RGB individual control
<br>Compact package outline
<br>LED with Black surface
<br>
<br><b> Applications
<br>
<br></b>Flash light
<br>Switch indicators
<br>Equipment indicators
<br>Accent and decorative lighting
<br>Electronic signage
<br>Video displays
<br>Backlight for LCDs, PDAs and TVs
<br>Oven, microwave
<br>Street lighting
<br>Ideal for lateral coupling in light guides
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14903v209%20Family_WL-SFTW-neu.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14903v209%20Family_WL-SFTW-neu.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SFTW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle
">www.we-online.com/catalog/WL-SFTW</a><p>
</b>Updated by Ella 2022-06-20<br>
</b>2022(C) Wurth Elektronik
<b>WL-SFTW SMT Full-color TOP LED Waterclear
<br>
<br><b> Characteristics
<br>
<br></b></b> Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>No UV/IR radiation
<br>High brightness
<br>RGB individual control
<br>Compact package outline
<br>LED with Black surface
<br>
<br><b> Applications
<br>
<br></b>Flash light
<br>Switch indicators
<br>Equipment indicators
<br>Accent and decorative lighting
<br>Electronic signage
<br>Video displays
<br>Backlight for LCDs, PDAs and TVs
<br>Oven, microwave
<br>Street lighting
<br>Ideal for lateral coupling in light guides
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14903v209%20Family_WL-SFTW-neu.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14903v209%20Family_WL-SFTW-neu.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SFTW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle
">www.we-online.com/catalog/WL-SFTW</a><p>
</b>Updated by Ella 2022-06-20<br>
</b>2022(C) Wurth Elektronik
<b>WL-SFTW SMT Full-color TOP LED Waterclear
<br>
<br><b> Characteristics
<br>
<br></b></b> Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>No UV/IR radiation
<br>High brightness
<br>RGB individual control
<br>Compact package outline
<br>LED with Black surface
<br>
<br><b> Applications
<br>
<br></b>Flash light
<br>Switch indicators
<br>Equipment indicators
<br>Accent and decorative lighting
<br>Electronic signage
<br>Video displays
<br>Backlight for LCDs, PDAs and TVs
<br>Oven, microwave
<br>Street lighting
<br>Ideal for lateral coupling in light guides
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14903v209%20Family_WL-SFTW-neu.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14903v209%20Family_WL-SFTW-neu.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SFTW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle
">www.we-online.com/catalog/WL-SFTW</a><p>
</b>Updated by Ella 2022-06-20<br>
</b>2022(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.