<BR>Wurth Elektronik - Optoelectronic Components - LEDs - Singnal LEDs & Horticulture LEDs - TOP LED - WL-SMTW<br><Hr>
<BR><BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022b, 2022-11-09<br>
<HR>
Copyright: Würth Elektronik
<B>WL-SMTW SMT Mono-color TOP LED Waterclear </B>
<br><br>Size:3020, SMT, 2pins
<br>3x2x1.3mm(LXWXH)
>NAME
>VALUE
+
+
<B>WL-SMTW SMT Mono-color TOP LED Waterclear </B>
<br><br>Size:3528 advance, SMT, 2pins
<br>3.5x2.8x1.9mm(LXWXH)
>NAME
>VALUE
+
+
<B>WL-SMTW SMT Mono-color TOP LED Waterclear </B>
<br><br>Size:3528, SMT, 2pins
<br>3.5x2.8x1.9mm(LXWXH)
>NAME
>VALUE
+
+
<B>WL-SMTW SMT Mono-color TOP LED Waterclear </B>
<br><br>Size:2835, SMT, 2pins
<br>3.5x2.8x0.8mm(LXWXH)
>NAME
>VALUE
+
+
<B>WL-SMTW SMT Mono-color TOP LED Waterclear </B>
<br><br>Size:2214, SMT, 2pins
<br>2x1.4x1.31mm(LXWXH)
>NAME
>VALUE
+
+
<B>WL-SMTW SMT Mono-color TOP LED Waterclear </B>
<br><br>Size:5050, SMT, 6pins
<br>5.4x5x1.6mm(LXWXH)
>NAME
>VALUE
<B>WL-SMTW SMT Mono-color TOP LED Waterclear </B>
<br><br>Size:3528 PLCC4, SMT, 4pins
<br>3.5x2.8x1.9mm(LXWXH)
>NAME
>VALUE
<B>WL-SMTW SMT Mono-color TOP LED Waterclear </B>
<br><br>Size:3020, SMT, 2pins
<br>3x2x1.3mm(LXWXH)
<B>WL-SMTW SMT Mono-color TOP LED Waterclear </B>
<br><br>Size:3528, SMT, 2pins
<br>3.5x2.8x1.9mm(LXWXH)
<B>WL-SMTW SMT Mono-color TOP LED Waterclear </B>
<br><br>Size:3528 advance, SMT, 2pins
<br>3.5x2.8x1.9mm(LXWXH)
<B>WL-SMTW SMT Mono-color TOP LED Waterclear </B>
<br><br>Size:2835, SMT, 2pins
<br>3.5x2.8x0.8mm(LXWXH)
<B>WL-SMTW SMT Mono-color TOP LED Waterclear </B>
<br><br>Size:2214, SMT, 2pins
<br>2x1.4x1.31mm(LXWXH)
<B>WL-SMTW SMT Mono-color TOP LED Waterclear </B>
<br><br>Size:3528 PLCC4, SMT, 4pins
<br>3.5x2.8x1.9mm(LXWXH)
<B>WL-SMTW SMT Mono-color TOP LED Waterclear </B>
<br><br>Size:5050, SMT, 6pins
<br>5.4x5x1.6mm(LXWXH)
>NAME
>VALUE
+
LED
>NAME
>VALUE
+
>NAME
+
>VALUE
-
-
-
+
>VALUE
+
+
-
>NAME
>NAME
>VALUE
+
-
>NAME
>VALUE
+
+
+
<B> WL-SMTW SMT Mono-color TOP LED Waterclear
<br>
<br><b>Characteristics
<br><br></b></b>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>No UV/IR radiation
<br>Slim
<br>Miniature size
<br>Flexibility in design
<br>Top view
<br>LED PLCC 2 white package
<br>Compact package outline, ideal for miniature applications
<br>Variety of colors
<br>
<br><b> Applications
<br><br></b>Signage and indirect illumination
<br>Flat lamp
<br>Indicator and backlight in telecommunication
<br>Consumer application: dash-board, telephone or A/V equipments
<br>Flat backlight for LCDs, switches and symbols
<br>Optical indicators
<br>Indoor and outdoor displays
<br>Scanner
<br>Backlight in LCD, cellular phones, switches, keys, displays
<br>lluminated advertising, panel
<br>Lighting device: indicator, general lighting
<br>Camera flash, hand carrier flash
<br>Coupling into light guides
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SMTW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SMTW</a><p>
</b>Updated by Ella 2022-06-21<br>
</b>2022(C) Wurth Elektronik
<B> WL-SMTW SMT Mono-color TOP LED Waterclear
<br>
<br><b>Characteristics
<br><br></b></b>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>No UV/IR radiation
<br>Slim
<br>Miniature size
<br>Flexibility in design
<br>Top view
<br>LED PLCC 2 white package
<br>Compact package outline, ideal for miniature applications
<br>Variety of colors
<br>
<br><b> Applications
<br><br></b>Signage and indirect illumination
<br>Flat lamp
<br>Indicator and backlight in telecommunication
<br>Consumer application: dash-board, telephone or A/V equipments
<br>Flat backlight for LCDs, switches and symbols
<br>Optical indicators
<br>Indoor and outdoor displays
<br>Scanner
<br>Backlight in LCD, cellular phones, switches, keys, displays
<br>lluminated advertising, panel
<br>Lighting device: indicator, general lighting
<br>Camera flash, hand carrier flash
<br>Coupling into light guides
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SMTW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SMTW</a><p>
</b>Updated by Ella 2022-06-21<br>
</b>2022(C) Wurth Elektronik
<B> WL-SMTW SMT Mono-color TOP LED Waterclear
<br>
<br><b>Characteristics
<br><br></b></b>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>No UV/IR radiation
<br>Slim
<br>Miniature size
<br>Flexibility in design
<br>Top view
<br>LED PLCC 2 white package
<br>Compact package outline, ideal for miniature applications
<br>Variety of colors
<br>
<br><b> Applications
<br><br></b>Signage and indirect illumination
<br>Flat lamp
<br>Indicator and backlight in telecommunication
<br>Consumer application: dash-board, telephone or A/V equipments
<br>Flat backlight for LCDs, switches and symbols
<br>Optical indicators
<br>Indoor and outdoor displays
<br>Scanner
<br>Backlight in LCD, cellular phones, switches, keys, displays
<br>lluminated advertising, panel
<br>Lighting device: indicator, general lighting
<br>Camera flash, hand carrier flash
<br>Coupling into light guides
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SMTW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SMTW</a><p>
</b>Updated by Ella 2022-06-21<br>
</b>2022(C) Wurth Elektronik
<B> WL-SMTW SMT Mono-color TOP LED Waterclear
<br>
<br><b>Characteristics
<br><br></b></b>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>No UV/IR radiation
<br>Slim
<br>Miniature size
<br>Flexibility in design
<br>Top view
<br>LED PLCC 2 white package
<br>Compact package outline, ideal for miniature applications
<br>Variety of colors
<br>
<br><b> Applications
<br><br></b>Signage and indirect illumination
<br>Flat lamp
<br>Indicator and backlight in telecommunication
<br>Consumer application: dash-board, telephone or A/V equipments
<br>Flat backlight for LCDs, switches and symbols
<br>Optical indicators
<br>Indoor and outdoor displays
<br>Scanner
<br>Backlight in LCD, cellular phones, switches, keys, displays
<br>lluminated advertising, panel
<br>Lighting device: indicator, general lighting
<br>Camera flash, hand carrier flash
<br>Coupling into light guides
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SMTW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SMTW</a><p>
</b>Updated by Ella 2022-06-21<br>
</b>2022(C) Wurth Elektronik
<B> WL-SMTW SMT Mono-color TOP LED Waterclear
<br>
<br><b>Characteristics
<br><br></b></b>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>No UV/IR radiation
<br>Slim
<br>Miniature size
<br>Flexibility in design
<br>Top view
<br>LED PLCC 2 white package
<br>Compact package outline, ideal for miniature applications
<br>Variety of colors
<br>
<br><b> Applications
<br><br></b>Signage and indirect illumination
<br>Flat lamp
<br>Indicator and backlight in telecommunication
<br>Consumer application: dash-board, telephone or A/V equipments
<br>Flat backlight for LCDs, switches and symbols
<br>Optical indicators
<br>Indoor and outdoor displays
<br>Scanner
<br>Backlight in LCD, cellular phones, switches, keys, displays
<br>lluminated advertising, panel
<br>Lighting device: indicator, general lighting
<br>Camera flash, hand carrier flash
<br>Coupling into light guides
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL_SMTW_HORTICULTURE/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SMTW</a><p>
</b>Updated by Ella 2022-06-21<br>
</b>2022(C) Wurth Elektronik
<B> WL-SMTW SMT Mono-color TOP LED Waterclear
<br>
<br><b>Characteristics
<br><br></b></b>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>No UV/IR radiation
<br>Slim
<br>Miniature size
<br>Flexibility in design
<br>Top view
<br>LED PLCC 2 white package
<br>Compact package outline, ideal for miniature applications
<br>Variety of colors
<br>
<br><b> Applications
<br><br></b>Signage and indirect illumination
<br>Flat lamp
<br>Indicator and backlight in telecommunication
<br>Consumer application: dash-board, telephone or A/V equipments
<br>Flat backlight for LCDs, switches and symbols
<br>Optical indicators
<br>Indoor and outdoor displays
<br>Scanner
<br>Backlight in LCD, cellular phones, switches, keys, displays
<br>lluminated advertising, panel
<br>Lighting device: indicator, general lighting
<br>Camera flash, hand carrier flash
<br>Coupling into light guides
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SMTW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SMTW</a><p>
</b>Updated by Ella 2022-06-21<br>
</b>2022(C) Wurth Elektronik
<B> WL-SMTW SMT Mono-color TOP LED Waterclear
<br>
<br><b>Characteristics
<br><br></b></b>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>No UV/IR radiation
<br>Slim
<br>Miniature size
<br>Flexibility in design
<br>Top view
<br>LED PLCC 2 white package
<br>Compact package outline, ideal for miniature applications
<br>Variety of colors
<br>
<br><b> Applications
<br><br></b>Signage and indirect illumination
<br>Flat lamp
<br>Indicator and backlight in telecommunication
<br>Consumer application: dash-board, telephone or A/V equipments
<br>Flat backlight for LCDs, switches and symbols
<br>Optical indicators
<br>Indoor and outdoor displays
<br>Scanner
<br>Backlight in LCD, cellular phones, switches, keys, displays
<br>lluminated advertising, panel
<br>Lighting device: indicator, general lighting
<br>Camera flash, hand carrier flash
<br>Coupling into light guides
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SMTW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SMTW</a><p>
</b>Updated by Ella 2022-06-21<br>
</b>2022(C) Wurth Elektronik
<B> WL-SMTW SMT Mono-color TOP LED Waterclear
<br>
<br><b>Characteristics
<br><br></b></b>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>No UV/IR radiation
<br>Slim
<br>Miniature size
<br>Flexibility in design
<br>Top view
<br>LED PLCC 2 white package
<br>Compact package outline, ideal for miniature applications
<br>Variety of colors
<br>
<br><b> Applications
<br><br></b>Signage and indirect illumination
<br>Flat lamp
<br>Indicator and backlight in telecommunication
<br>Consumer application: dash-board, telephone or A/V equipments
<br>Flat backlight for LCDs, switches and symbols
<br>Optical indicators
<br>Indoor and outdoor displays
<br>Scanner
<br>Backlight in LCD, cellular phones, switches, keys, displays
<br>lluminated advertising, panel
<br>Lighting device: indicator, general lighting
<br>Camera flash, hand carrier flash
<br>Coupling into light guides
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SMTW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SMTW</a><p>
</b>Updated by Ella 2022-06-21<br>
</b>2022(C) Wurth Elektronik
<B> WL-SMTW SMT Mono-color TOP LED Waterclear
<br>
<br><b>Characteristics
<br><br></b></b>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>No UV/IR radiation
<br>Slim
<br>Miniature size
<br>Flexibility in design
<br>Top view
<br>LED PLCC 2 white package
<br>Compact package outline, ideal for miniature applications
<br>Variety of colors
<br>
<br><b> Applications
<br><br></b>Signage and indirect illumination
<br>Flat lamp
<br>Indicator and backlight in telecommunication
<br>Consumer application: dash-board, telephone or A/V equipments
<br>Flat backlight for LCDs, switches and symbols
<br>Optical indicators
<br>Indoor and outdoor displays
<br>Scanner
<br>Backlight in LCD, cellular phones, switches, keys, displays
<br>lluminated advertising, panel
<br>Lighting device: indicator, general lighting
<br>Camera flash, hand carrier flash
<br>Coupling into light guides
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SMTW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SMTW</a><p>
</b>Updated by Ella 2022-06-21<br>
</b>2022(C) Wurth Elektronik
<B> WL-SMTW SMT Mono-color TOP LED Waterclear
<br>
<br><b>Characteristics
<br><br></b></b>Low energy consumption
<br>High reliability
<br>Low current requirement
<br>Fast switching
<br>No UV/IR radiation
<br>Slim
<br>Miniature size
<br>Flexibility in design
<br>Top view
<br>LED PLCC 2 white package
<br>Compact package outline, ideal for miniature applications
<br>Variety of colors
<br>
<br><b> Applications
<br><br></b>Signage and indirect illumination
<br>Flat lamp
<br>Indicator and backlight in telecommunication
<br>Consumer application: dash-board, telephone or A/V equipments
<br>Flat backlight for LCDs, switches and symbols
<br>Optical indicators
<br>Indoor and outdoor displays
<br>Scanner
<br>Backlight in LCD, cellular phones, switches, keys, displays
<br>lluminated advertising, panel
<br>Lighting device: indicator, general lighting
<br>Camera flash, hand carrier flash
<br>Coupling into light guides
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14908v209%20WL-SMTW_150285BSxxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SMTW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SMTW</a><p>
</b>Updated by Ella 2022-11-09<br>
</b>2022(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.