<BR>Wurth Elektronik - Optoelectronic Components - LEDs - Singnal LEDs - Chip LED - WL-SBCD<br><Hr>
<BR><BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-06-17<br>
<HR>
Copyright: Würth Elektronik
<B>WL-SBCD SMD Bi-color Chip LED Diffused<BR>
</B><BR>Size : 0805, SMT, 4pins
<BR>LXWXH=2x1.3x0.5mm
>NAME
>VALUE
<B>WL-SBCD SMD Bi-color Chip LED Diffused<BR>
</B><BR>Size : 0606, SMT, 4pins
<BR>LXWXH=1.6x1.5x0.55mm
>NAME
>VALUE
<B>WL-SBCD SMD Bi-color Chip LED Diffused<BR>
</B><BR>Size : 0606, SMT, 4pins
<BR>LXWXH=1.6x1.5x0.55mm
<B>WL-SBCD SMD Bi-color Chip LED Diffused<BR>
</B><BR>Size : 0805, SMT, 4pins
<BR>LXWXH=2x1.3x0.5mm
WL-SBCD_0805
>NAME
>VALUE
+
+
WL-SBCD_0606
>NAME
>VALUE
+
+
<b>WL-SBCD SMD Bi-color Chip LED Diffused
<br>
<br><b> Characteristics
<br><br></b></b>Two chips in one package
<br>Diffused lens
<br>Industry standard footprint
<br>High efficiency
<br>Low power consumption
<br>Wide viewing angle
<br>Thin, 0.5 mm height
<br>Packaged in standard tape and reel 7"
<br>Compatible with automatic placement machine
<br>
<br><b> Applications
<br>
<br></b>Backlighting applications
<br>Status indicator
<br>Front panel indicators
<br>Push button backlighting
<br>Symbol and switch backlighting
<br>
<br><a href="https://www.we-online.com/catalog/media/o165027v209%20Family_WL-SBCD_0805_150080xx54050.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o165027v209%20Family_WL-SBCD_0805_150080xx54050.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SBCD/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SBCD</a><p>
</b>Updated by Ella, 2022-06-17<br>
</b>2022(C) Wurth Elektronik
<b>WL-SBCD SMD Bi-color Chip LED Diffused
<br>
<br><b> Characteristics
<br><br></b></b>Two chips in one package
<br>Diffused lens
<br>Industry standard footprint
<br>High efficiency
<br>Low power consumption
<br>Wide viewing angle
<br>Thin, 0.5 mm height
<br>Packaged in standard tape and reel 7"
<br>Compatible with automatic placement machine
<br>
<br><b> Applications
<br>
<br></b>Backlighting applications
<br>Status indicator
<br>Front panel indicators
<br>Push button backlighting
<br>Symbol and switch backlighting
<br>
<br><a href="https://www.we-online.com/catalog/media/o165027v209%20Family_WL-SBCD_0805_150080xx54050.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o165027v209%20Family_WL-SBCD_0805_150080xx54050.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-SBCD/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-SBCD</a><p>
</b>Updated by Ella, 2022-06-17<br>
</b>2022(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.