ÜbersichtAlle ProduktbereicheProduktbereichElektromechanische BauelementeProduktgruppeREDCUBE TerminalsProduktfamilieREDCUBE SMTProduktunterfamilieSMT reverse type

Nach Werten filtern

Artikel Nr. Daten­blatt DownloadsH
(mm)
H1
(mm)
TiØ ID
(mm)
IR
(A)
Tl
(mm)
Ø OD
(mm)
Produktserie Muster
746600135SPEC
6 Dateien 3 5.6 3.5 85 5.6 10WP-SMRT REDCUBE SMT Reverse with internal through-hole
746600145SPEC
6 Dateien 3 5.6 4.5 85 5.6 10WP-SMRT REDCUBE SMT Reverse with internal through-hole
746600155SPEC
6 Dateien 3 5.6 5.5 85 5.6 10WP-SMRT REDCUBE SMT Reverse with internal through-hole
746600135RSPEC
6 Dateien 3 5.6 3.5 85 5.6 10WP-SMRT REDCUBE SMT Reverse with internal through-hole
746600145RSPEC
6 Dateien 3 5.6 4.5 85 5.6 10WP-SMRT REDCUBE SMT Reverse with internal through-hole
746600155RSPEC
6 Dateien 3 5.6 5.5 85 5.6 10WP-SMRT REDCUBE SMT Reverse with internal through-hole
746600165SPEC
6 Dateien 3 5.6 6.5 85 5.6 12WP-SMRT REDCUBE SMT Reverse with internal through-hole
746600165RSPEC
6 Dateien 3 5.6 6.5 85 5.6 12WP-SMRT REDCUBE SMT Reverse with internal through-hole
74660013SPEC
6 Dateien 3 5.6 M3 85 10WP-SMRT REDCUBE SMT Reverse with internal thread
74660013RSPEC
6 Dateien 3 5.6 M3 85 10WP-SMRT REDCUBE SMT Reverse with internal thread
74660014SPEC
6 Dateien 3 5.6 M4 85 10WP-SMRT REDCUBE SMT Reverse with internal thread
74660014RSPEC
6 Dateien 3 5.6 M4 85 10WP-SMRT REDCUBE SMT Reverse with internal thread
74660015SPEC
6 Dateien 3 5.6 M5 85 10WP-SMRT REDCUBE SMT Reverse with internal thread
74660015RSPEC
6 Dateien 3 5.6 M5 85 10WP-SMRT REDCUBE SMT Reverse with internal thread
74660016SPEC
5 Dateien 3 5.6 M6 85 12WP-SMRT REDCUBE SMT Reverse with internal thread
74660016RSPEC
5 Dateien 3 5.6 M6 85 12WP-SMRT REDCUBE SMT Reverse with internal thread
Muster
Artikel Nr. Daten­blatt DownloadsH
(mm)
H1
(mm)
TiØ ID
(mm)
IR
(A)
Tl
(mm)
Ø OD
(mm)
Produktserie Muster