| 618009211821 | SPEC
| 6 Dateien | 9 | Weiblich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Female Angled PCB Connector w/o Hex Screw | – | – | – | |
| 618009231321 | SPEC
| 6 Dateien | 9 | Weiblich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Female Angled PCB Connector w. Hex Screw | – | – | – | |
| 618009233821 | SPEC
| 6 Dateien | 9 | Weiblich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Female Angled PCB Connector w/o Hex Screw | – | – | – | |
| 61800925123 | SPEC
| 6 Dateien | 9 | Weiblich | Gerade | -55 °C up to +105 °C | 125 | WR-DSUB Female PCB Connector | 612690 614001
| – | – | |
| 61800929321 | SPEC
| 6 Dateien | 9 | Weiblich | Gerade | -40 °C up to +85 °C | 125 | WR-DSUB Female PCB Connector w. Hex Screw | – | – | – | |
| 618009231121 | SPEC
| 6 Dateien | 9 | Weiblich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw | – | 8294851
| 829485
| |
| 618015211821 | SPEC
| 6 Dateien | 15 | Weiblich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Female Angled PCB Connector w/o Hex Screw | – | – | – | |
| 618015231121 | SPEC
| 6 Dateien | 15 | Weiblich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw | – | – | – | |
| 618015231321 | SPEC
| 6 Dateien | 15 | Weiblich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Female Angled PCB Connector w. Hex Screw | – | – | – | |
| 618015233821 | SPEC
| 6 Dateien | 15 | Weiblich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Female Angled PCB Connector w/o Hex Screw | – | – | – | |
| 61801525123 | SPEC
| 6 Dateien | 15 | Weiblich | Gerade | -55 °C up to +105 °C | 125 | WR-DSUB Female PCB Connector | – | – | – | |
| 61801529321 | SPEC
| 6 Dateien | 15 | Weiblich | Gerade | -40 °C up to +85 °C | 125 | WR-DSUB Female PCB Connector w. Hex Screw | – | – | – | |
| 618015325223 | SPEC
| 6 Dateien | 15 | Weiblich | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Female High Density Angled PCB Connector w/o Hex Screw | 612690
| – | – | |
| 618015330923 | SPEC
| 6 Dateien | 15 | Weiblich | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Female High Density Angled PCB Connector w. Hex Screw | – | – | – | |
| 618025211821 | SPEC
| 6 Dateien | 25 | Weiblich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Female Angled PCB Connector w/o Hex Screw | – | – | – | |
| 618025231121 | SPEC
| 6 Dateien | 25 | Weiblich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw | – | – | – | |
| 618025231321 | SPEC
| 6 Dateien | 25 | Weiblich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Female Angled PCB Connector w. Hex Screw | – | – | – | |
| 618025233821 | SPEC
| 6 Dateien | 25 | Weiblich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Female Angled PCB Connector w/o Hex Screw | – | – | – | |
| 61802525123 | SPEC
| 6 Dateien | 25 | Weiblich | Gerade | -55 °C up to +105 °C | 125 | WR-DSUB Female PCB Connector | – | – | – | |
| 61802529321 | SPEC
| 6 Dateien | 25 | Weiblich | Gerade | -40 °C up to +85 °C | 125 | WR-DSUB Female PCB Connector w. Hex Screw | – | – | – | |
| 618026325223 | SPEC
| 6 Dateien | 26 | Weiblich | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Female High Density Angled PCB Connector w/o Hex Screw | – | – | – | |
| 618026330923 | SPEC
| 6 Dateien | 26 | Weiblich | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Female High Density Angled PCB Connector w. Hex Screw | – | – | – | |
| 618037211821 | SPEC
| 6 Dateien | 37 | Weiblich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Female Angled PCB Connector w/o Hex Screw | – | – | – | |
| 618037231121 | SPEC
| 6 Dateien | 37 | Weiblich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw | – | – | – | |
| 618037231321 | SPEC
| 6 Dateien | 37 | Weiblich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Female Angled PCB Connector w. Hex Screw | – | – | – | |
| 618037233821 | SPEC
| 6 Dateien | 37 | Weiblich | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Female Angled PCB Connector w/o Hex Screw | – | – | – | |
| 61803725123 | SPEC
| 6 Dateien | 37 | Weiblich | Gerade | -55 °C up to +105 °C | 125 | WR-DSUB Female PCB Connector | – | – | – | |
| 61803729321 | SPEC
| 6 Dateien | 37 | Weiblich | Gerade | -40 °C up to +85 °C | 125 | WR-DSUB Female PCB Connector w. Hex Screw | – | – | – | |
| 618044325223 | SPEC
| 6 Dateien | 44 | Weiblich | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Female High Density Angled PCB Connector w/o Hex Screw | – | – | – | |
| 618044330923 | SPEC
| 6 Dateien | 44 | Weiblich | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Female High Density Angled PCB Connector w. Hex Screw | – | – | – | |
| 618062325223 | SPEC
| 5 Dateien | 62 | Weiblich | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Female High Density Angled PCB Connector w/o Hex Screw | – | – | – | |
| 618062330923 | SPEC
| 6 Dateien | 62 | Weiblich | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Female High Density Angled PCB Connector w. Hex Screw | – | – | – | |