| 726181001 | SPEC
| 2 Dateien | D-SUB | Schwarz | PP | – | -20 °C up to +125 °C | UL94 HB | WA-PCCA Plastic Caps for D-SUB | – | |
| 726181002 | SPEC
| 3 Dateien | D-SUB | Schwarz | PP | – | -20 °C up to +125 °C | UL94 HB | WA-PCCA Plastic Caps for D-SUB | – | |
| 726181101 | SPEC
| 3 Dateien | D-SUB | Schwarz | PP | – | -20 °C up to +125 °C | UL94 HB | WA-PCCA Plastic Caps for D-SUB | – | |
| 726181103 | SPEC
| 3 Dateien | D-SUB | Schwarz | PP | – | -25 °C up to +125 °C | UL94 HB | WA-PCCA Plastic Caps for D-SUB | – | |
| 726181102 | SPEC
| 3 Dateien | D-SUB | Schwarz | PP | – | -20 °C up to +125 °C | UL94 HB | WA-PCCA Plastic Caps for D-SUB | – | |
| 726181104 | SPEC
| 3 Dateien | D-SUB | Schwarz | PP | – | -25 °C up to +125 °C | UL94 HB | WA-PCCA Plastic Caps for D-SUB | – | |
| 726181105 | SPEC
| 3 Dateien | D-SUB | Schwarz | PE | – | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for D-SUB | – | |
| 726851001 | SPEC
| 3 Dateien | HDMI | Schwarz | PE | Beutel | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for HDMI Connectors | – | |
| 726852001 | SPEC
| 3 Dateien | HDMI | Natur | PE | Beutel | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for HDMI Connectors | – | |
| 726291100 | SPEC
| 3 Dateien | Micro USB | Schwarz | TPE | Beutel | -40 °C up to +80 °C | – | WA-PCCA Plastic Caps for USB Connectors | – | |
| 726141005 | SPEC
| 3 Dateien | Mini USB AB, B | Schwarz | TPE | Beutel | -40 °C up to +80 °C | – | WA-PCCA Plastic Caps for USB Connectors | – | |
| 726151001 | SPEC
| 3 Dateien | RJ11 | Schwarz | PE | Beutel | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for RJ11 Modular Jack | – | |
| 726151002 | SPEC
| 3 Dateien | RJ11 | Schwarz | PE | – | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for RJ11 Modular Jack | – | |
| 726151003 | SPEC
| 3 Dateien | RJ11 | Schwarz | PE | – | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for RJ11 Modular Jack | – | |
| 726151004 | SPEC
| 3 Dateien | RJ11 | Schwarz | PE | – | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for RJ11 Modular Jack | – | |
| 726151005 | SPEC
| 3 Dateien | RJ11 | Schwarz | PE | – | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for RJ11 Modular Jack | – | |
| 726151101 | SPEC
| 3 Dateien | RJ45 | Schwarz | ABS | Beutel | -20 °C up to +60 °C | UL94 HB | WA-PCCA Plastic Caps for RJ45 Modular Jack | WR-MJ Modular Jack THR Horizontal Shielded w. LED and EMI Finger 8P8C Tab Up
| |
| 726154101 | SPEC
| 3 Dateien | RJ45 | Schwarz | PE | Beutel | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for RJ45 Modular Jack | – | |
| 726151102 | SPEC
| 3 Dateien | RJ45 | Schwarz | ABS | Beutel | -20 °C up to +60 °C | UL94 HB | WA-PCCA Plastic Caps for RJ45 Modular Jack | – | |
| 726151104 | SPEC
| 3 Dateien | RJ45 | Schwarz | PE | Beutel | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for RJ45 Modular Jack | – | |
| 726300001 | SPEC
| 3 Dateien | SMA Jack | Rot | Silikon | Beutel | -40 °C up to +120 °C | UL94 HB | Plastic Caps for SMA Jack Connector Cover | – | |
| 726300002 | SPEC
| 3 Dateien | SMA Jack | Schwarz | Silikon | Beutel | -40 °C up to +120 °C | UL94 HB | Plastic Caps for SMA Jack Connector Cover | – | |
| 726141001 | SPEC
| 3 Dateien | USB B | Schwarz | ABS | Beutel | -20 °C up to +60 °C | UL94 HB | WA-PCCA Plastic Caps for USB Connectors | – | |
| 726141002 | SPEC
| 3 Dateien | USB A | Schwarz | ABS | Beutel | -20 °C up to +60 °C | UL94 HB | WA-PCCA Plastic Caps for USB Connectors | – | |
| 726141003 | SPEC
| 3 Dateien | USB B | Schwarz | PP | Beutel | -20 °C up to +125 °C | UL94 HB | WA-PCCA Plastic Caps for USB Connectors | – | |
| 726142002 | SPEC
| 3 Dateien | USB A | Natur | PE | Beutel | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for USB Connectors | – | |
| 726142003 | SPEC
| 3 Dateien | USB B | Natur | PE | Beutel | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for USB Connectors | – | |
| 726143001 | SPEC
| 3 Dateien | USB A | Schwarz | PP | Beutel | 20 °C up to +125 °C | UL94 HB | WA-PCCA Plastic Caps for USB Connectors | – | |
| 726144003 | SPEC
| 3 Dateien | USB C | Schwarz | PE | Beutel | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for USB Connectors | – | |
| 726144002 | SPEC
| 3 Dateien | USB C | Schwarz | PE | Beutel | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for USB Connectors | – | |
| 726144001 | SPEC
| 3 Dateien | USB C | Schwarz | PE | Beutel | -30 °C up to +80 °C | – | WA-PCCA Plastic Caps for USB Connectors | – | |