de

Warenkorb

Ihr Warenkorb ist leer.

Nach Werten filtern

Produktserien (3)
Artikel (25)
Artikel Nr. Daten­blatt Downloads L1
(µH)
n ISAT1
(A)
RDC 1
(Ω)
IR 1
(A)
VR
(V (AC))
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Produktserie Muster
750343383
4.5 1:2 70 0.002 1000 43 46 47 THT MID-PFC Inductors for Power Factor Correction
750343811
9.75 15 0.006 15 42 27 42 THT MID-FLT Flat Wire Power Inductors
750341751
LTS 10 3 3 265 1000 28.96 29.84 29.85 THT MID-PFC Inductors for Power Factor Correction
750315814
52 25 0.052 500 31.05 16.84 32.75 THT MID-LLIT Inductors for Lighting Applications
750317297
77.5 7 0.047 500 26.5 31.2 11 THT MID-PFC Inductors for Power Factor Correction
750313017
125 3.3 0.2 500 17.15 17.15 13.34 THT MID-LLIT Inductors for Lighting Applications
750316867
125 12 0.033 1875 35.56 37.34 34.29 THT MID-PFC Inductors for Power Factor Correction
760800001
STE LTS IGS WRL 127 2.5 0.3 120 2000 15 15.75 18.5 THT MID-PFC Inductors for Power Factor Correction
750313062
155 2.6 0.2 500 17.15 17.15 13.34 THT MID-LLIT Inductors for Lighting Applications
750311524
STE LTS IGS WRL 180 0.11 1250 13.97 13.97 13.97 THT MID-LLIT Inductors for Lighting Applications
750311819
STE LTS IGS WRL 270 0.135 1250 13.97 13.97 12.7 THT MID-LLIT Inductors for Lighting Applications
750312188
STE LTS IGS WRL 320 5.8 0.134 5.8 1280 26.16 26.16 19.05 THT MID-PFC Inductors for Power Factor Correction
750343062
330 5 0.195 1500 26.16 26.16 19.05 THT MID-PFC Inductors for Power Factor Correction
750343810
340 24 0.05 15 67.5 67.5 39.88 THT MID-FLT Flat Wire Power Inductors
750315797
350 15 0.17 35.56 37.34 34.29 THT MID-PFC Inductors for Power Factor Correction
750313048
STE LTS IGS WRL 390 4 0.23 3.5 1500 26.16 26.16 19.05 THT MID-PFC Inductors for Power Factor Correction
750340680
LTS 675 0.4 1000 24 24 24.14 THT MID-PFC Inductors for Power Factor Correction
750312186
696 0.128 2 90 20.83 24.64 11.43 THT MID-LLIT Inductors for Lighting Applications
750312407
1100 4 1.35 90 1875 30.35 27.05 22.6 THT MID-LLIT Inductors for Lighting Applications
750313755
1200 1 0.64 460 500 23 22 17.53 THT MID-LLIT Inductors for Lighting Applications
750311083
STE LTS IGS WRL 2000 0.49 265 1500 26 23.5 29.5 THT MID-PFC Inductors for Power Factor Correction
760801080
2000 2.6 1.6 120 30.35 27.05 22.6 THT MID-PFC Inductors for Power Factor Correction
750312626
2100 0.9 1.53 120 17.65 16.64 13.21 SMT MID-LLIT Inductors for Lighting Applications
750311082
STE LTS IGS WRL 2500 0.745 2000 26 23.5 29.5 THT MID-PFC Inductors for Power Factor Correction
750312352
3500 2 2.15 120 30.35 27.05 22.6 THT MID-LLIT Inductors for Lighting Applications
Muster
Artikel Nr. Daten­blatt Downloads L1
(µH)
n ISAT1
(A)
RDC 1
(Ω)
IR 1
(A)
VR
(V (AC))
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Produktserie Muster

Nicht das passende Produkt dabei?

Wir helfen Ihnen gerne weiter! Füllen Sie dafür einfach unser Anfrageformular mit Ihren Spezifikationen aus. Wir melden uns schnellstmöglich zum weiteren Vorgehen bei Ihnen.

zur kundenspezifischen Lösung