Merkmale
- Inductance 127-2500µH
- With or without auxiliary winding
- Saturation current: Up to 15A
- Rated for up to 250VAC basic applications
- Operating temp: -40°C to +125°
Anwendung
- Power Factor Correction
Artikeldaten
Alle
EE13/6/6
EE25/13/13
ER25/4.9/15
PQ2020
PQ2625
PQ3230
PQ4040
RM10
Artikel Nr. | Datenblatt | Downloads | L1 (µH) | n | ISAT1 (A) | RDC 1 (Ω) | IR 1 (A) | VR (V (AC)) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Montageart | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750343383 | SPEC | – | 4.5 | 1:2 | 70 | 0.002 | – | – | 1000 | 43 | 46 | 47 | THT | |
![]() | 750341751 | SPEC | 1 Dateien | 10 | – | 3 | – | 3 | 265 | 1000 | 28.96 | 29.84 | 29.85 | THT | |
![]() | 750317297 | SPEC | – | 77.5 | – | 7 | 0.047 | – | – | 500 | 26.5 | 31.2 | 11 | THT | |
![]() | 750316867 | SPEC | – | 125 | – | 12 | 0.033 | – | – | 1875 | 35.56 | 37.34 | 34.29 | THT | |
![]() | 760800001 | SPEC | 4 Dateien | 127 | – | 2.5 | 0.3 | – | 120 | 2000 | 15 | 15.75 | 18.5 | THT | |
![]() | 750312188 | SPEC | 4 Dateien | 320 | – | 5.8 | 0.134 | 5.8 | – | 1280 | 26.16 | 26.16 | 19.05 | THT | |
![]() | 750343062 | SPEC | – | 330 | – | 5 | 0.195 | – | – | 1500 | 26.16 | 26.16 | 19.05 | THT | |
![]() | 750315797 | SPEC | – | 350 | – | 15 | 0.17 | – | – | – | 35.56 | 37.34 | 34.29 | THT | |
![]() | 750313048 | SPEC | 4 Dateien | 390 | – | 4 | 0.23 | 3.5 | – | 1500 | 26.16 | 26.16 | 19.05 | THT | |
![]() | 750340680 | SPEC | 1 Dateien | 675 | – | – | 0.4 | – | – | 1000 | 24 | 24 | 24.14 | THT | |
![]() | 750311083 | SPEC | 4 Dateien | 2000 | – | – | 0.49 | – | 265 | 1500 | 26 | 23.5 | 29.5 | THT | |
![]() | 760801080 | SPEC | – | 2000 | – | 2.6 | 1.6 | – | 120 | – | 30.35 | 27.05 | 22.6 | THT | |
![]() | 750311082 | SPEC | 4 Dateien | 2500 | – | – | 0.745 | – | – | 2000 | 26 | 23.5 | 29.5 | THT |
Artikel Nr. | Datenblatt | |
---|---|---|
![]() | 750343383 | SPEC |
![]() | 750341751 | SPEC |
![]() | 750317297 | SPEC |
![]() | 750316867 | SPEC |
![]() | 760800001 | SPEC |
![]() | 750312188 | SPEC |
![]() | 750343062 | SPEC |
![]() | 750315797 | SPEC |
![]() | 750313048 | SPEC |
![]() | 750340680 | SPEC |
![]() | 750311083 | SPEC |
![]() | 760801080 | SPEC |
![]() | 750311082 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | L1 (µH) | n | ISAT1 (A) | RDC 1 (Ω) | IR 1 (A) | VR (V (AC)) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Montageart | Muster |
---|