Bauform | L (mm) | W (mm) | H (mm) | Montageart | ||
---|---|---|---|---|---|---|
ER25/4.9/15 | 26.5 | 32.1 | 11 | THT |
Merkmale
- Low profile height: 11mm max.
- High efficiency
- Reinforced insulation
- Up to 150W
- High power density
- Small land size
- THT mount
Anwendung
- GaN power supplies
- High frequency power supplies
- White goods
- Fast charging
- High efficiency charging
Artikeldaten
ER25/4.9/15
Artikel Nr. | Datenblatt | Downloads | Vin | VOut1 (V) | IOut1 (A) | Vaux 1 (V) | Vaux 2 (V) | fswitch (kHz) | L1 (µH) | NPRI : NSEC : NAUX | ISAT1 (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Montageart | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750317229 | SPEC | – | 385 - 415 V (DC) | 19 | 8 | 27 | 9 | 500 | 190 | 11 : 1 : 1.5 : 1 | 2.3 | 3000 | 26.5 | 32.1 | 11 | THT |
Artikel Nr. | Datenblatt | |
---|---|---|
![]() | 750317229 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Vin | VOut1 (V) | IOut1 (A) | Vaux 1 (V) | Vaux 2 (V) | fswitch (kHz) | L1 (µH) | NPRI : NSEC : NAUX | ISAT1 (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Montageart | Muster |
---|