de

Warenkorb

Ihr Warenkorb ist leer.

MID-FWDTI Offline Forward Transformers for Texas Instruments

Bauform L
(mm)
W
(mm)
H
(mm)
Montageart
PQ3230 35.56 37.34 34.29 THT

Merkmale

  • Compact design
  • 200W power output
  • THT mount
  • Reinforced insulation
  • Lead-free and RoHS compliant
  • IEC60950-1, EN60950-1, UL60950-1/CSA60950-1 and AS/NZS60950.1

Anwendung

  • Offline switching power
  • Power electronics
  • Electronic ballasts
  • Audio amplifiers

Artikeldaten

PQ3230
Artikel Nr. Daten­blatt Downloads Vin VOut1
(V)
IOut1
(A)
fswitch
(kHz)
L1
(mH)
NPRI : NSEC : NAUX ISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster
750315800
STE LTS IGS WRL 247 - 318 V (AC) 36 5.6 200 2 4:1 1.5 4000 35.56 37.34 34.29 THT
Artikel Nr. Daten­blatt
750315800
Muster
Artikel Nr. Daten­blatt Downloads Vin VOut1
(V)
IOut1
(A)
fswitch
(kHz)
L1
(mH)
NPRI : NSEC : NAUX ISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster