de

Warenkorb

Ihr Warenkorb ist leer.

MID-FLY Flyback Transformers

Merkmale

  • Discontinuous mode flyback switching
  • 4.75-85 VDC input voltage
  • Secondary voltages of 5, 12, 15 and 24V
  • Switching frequency 40-250kHz
  • Operating Temperature: -40°C to +125°C
  • Low profile design

Anwendung

  • Isolated power design
  • Sensor interfaces
  • Isolated telecom converters
  • Power over Ethernet
  • White goods
  • Industrial control
  • Building automation

Artikeldaten

Alle
EFD15
EFD20
EFD25
EP7
ETD34
Artikel Nr. Daten­blatt Downloads Vin VOut1
(V)
IOut1
(mA)
VOut2
(V)
IOut2
(mA)
VOut3
(V)
IOut3
(mA)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUX ISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster
750030398
LTS 4,75 - 16 V (DC) 5 303 5 303 5 303 100 - 250 10.65 1 : 1.1 : 1.1 : 1.1 500 15.75 22.23 8.89 SMT
750030399
LTS 4,75 - 16 V (DC) 5 460 12 93 12 93 100 - 250 10.65 1:1.1:2.5:2.5 3.85 500 15.75 22.23 8.89 SMT
750030400
LTS 4,75 - 16 V (DC) 5 460 15 75 15 75 100 - 250 10.65 1:1.1:3.1:3.1 3.8 500 15.75 22.23 8.89 SMT
750030401
LTS 4,75 - 16 V (DC) 5 460 24 47 24 47 100 - 250 10.65 1:1.1:4.95:4.95 3.8 500 15.75 22.23 8.89 SMT
750030416
LTS 4,75 - 16 V (DC) 5 383 5 383 5 383 40 - 100 32.3 1:1:1:1 4.876 500 21.97 28.7 10.8 SMT
750030418
LTS 4,75 - 16 V (DC) 5 400 12 156 12 156 40 - 100 26.8 1:1:2.28:2.28 4.876 500 21.97 28.7 10.8 SMT
750030420
LTS 4,75 - 16 V (DC) 5 400 15 125 15 125 40 - 100 26.8 1:1:2.83:2.83 4.876 500 21.97 28.7 10.8 SMT
750030421
LTS 4,75 - 16 V (DC) 5 400 24 78 24 78 40 - 100 26.8 1:1:4.44:4.44 4.876 500 21.97 28.7 10.8 SMT
750030402
LTS 16 - 40 V (DC) 5 600 5 600 5 600 100 - 250 32.3 1.733:1:1:1 2.98 500 15.75 22.35 8.89 SMT
750030403
LTS 16 - 40 V (DC) 5 600 12 268 12 268 100 - 250 32.3 1.733:1:2.27:2.27 2.854 500 15.75 22.35 8.89 SMT
750030404
LTS 16 - 40 V (DC) 5 800 15 167 15 167 100 - 250 32.3 1.733:1:2.86:2.86 3.9 500 15.75 22.35 8.89 SMT
750030405
LTS 16 - 40 V (DC) 5 800 24 105 24 105 100 - 250 32.3 1.733 : 1 : 4.54 : 4.54 2.836 500 15.75 22.23 8.89 SMT
750030424
LTS 16 - 40 V (DC) 5 767 5 767 5 767 40 - 100 39.2 1.33:1:1:1 4.7 500 21.97 28.7 10.8 SMT
750030426
LTS 16 - 40 V (DC) 5 767 12 320 12 320 40 - 100 39.2 1.33:1:2.27:2.27 4.7 500 21.97 28.7 10.8 SMT
750030428
LTS 16 - 40 V (DC) 5 767 15 255 15 255 40 - 100 39.2 1.33:1:2.83:2.83 500 21.97 28.7 10.8 SMT
750030430
LTS 16 - 40 V (DC) 5 767 24 160 24 160 40 - 100 39.2 1.33:1:4.488:4.488 500 21.97 28.7 10.8 SMT
750030432
LTS 16 - 40 V (DC) 5 1000 5 1000 5 1000 100 - 250 26.8 1.636:1:1:1 500 21.97 28.7 10.8 SMT
750030434
LTS 16 - 40 V (DC) 5 1000 12 417 12 417 100 - 250 26.8 1.636:1:2.274:2.274 500 21.97 28.7 10.8 SMT
750030438
LTS 16 - 40 V (DC) 5 1000 24 208 24 208 100 - 250 26.8 1.636:1:4.548:4.548 500 21.97 28.7 10.8 SMT
750030440
LTS 16 - 40 V (DC) 5 1333 12 550 5 550 100 - 250 55.9 2.091:1:2.273:2.273 500 26.04 26.67 14.35 THT
750030439
LTS 16 - 40 V (DC) 5 1333 5 1333 5 1333 100 - 250 55.9 2.091:1:1:1 500 26.04 26.67 14.35 THT
750030441
LTS 16 - 40 V (DC) 5 1333 15 445 15 445 100 - 250 55.9 2.091:1:2.818:2.818 500 26.04 26.67 14.35 THT
750030442
LTS 16 - 40 V (DC) 5 1333 24 269 24 269 100 - 250 55.9 2.09:1:4.535:4.535 500 26.04 26.67 14.35 THT
750030444
LTS 30 - 85 V (DC) 5 2000 12 833 12 833 100 - 250 66 2.778:1:2.334:2.334 500 26.04 26.67 14.35 THT
750030446
LTS 30 - 85 V (DC) 5 2000 24 417 24 417 100 - 250 66 2.778:1:4.44:4.44 500 26.04 26.67 14.35 THT
750030443
LTS 30 - 85 V (DC) 5 2000 5 2000 5 2000 100 - 250 66 2.778:1:7.717:7.717 500 26.04 26.67 14.35 THT
750030445
LTS 30 - 85 V (DC) 5 2000 15 667 15 667 100 - 250 66 2.78:1:2.89:2.89 500 26.04 26.67 14.35 THT
Artikel Nr. Daten­blatt
750030398
750030399
750030400
750030401
750030416
750030418
750030420
750030421
750030402
750030403
750030404
750030405
750030424
750030426
750030428
750030430
750030432
750030434
750030438
750030440
750030439
750030441
750030442
750030444
750030446
750030443
750030445
Muster
Artikel Nr. Daten­blatt Downloads Vin VOut1
(V)
IOut1
(mA)
VOut2
(V)
IOut2
(mA)
VOut3
(V)
IOut3
(mA)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUX ISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster