NEWS
 

NEW 2009 Connector catalogue out now!

2009 WERI Connectors catalogue is available now.

Order your free copy here!

To online version of the catalogue

Würth Elektronik has release the 2009 catalogue for connectors for wire-to-wire; wire-to-board and board-to-board connectors with a wide range of new components:

Fine pitch Board to Board Connector WR-BTB:
- 0.8 mm pitch
- Tape & Reel packaging: ready for automatic placement
- Different pin numbers available
- Different height between PCB possible

Flat Flexible Cable WR-FPC:
- 0.5 & 1.0 mm pitch
- From 6 up to 50 pins
- Type 1 & Type 2
- 4 different lengths available in 50 / 100 / 152 & 200 mm

Socket Header WR-PHD:
- 2.54 mm horizontal type / 1 & 2 rows
- 2.54 mm vertical SMT type / h=3.7 mm
- 2.0 mm vertical SMT / h=4.5 mm

SMT Wire to Board Connector WR-WTB:
- Available in 1.25 / 1.50 & 2.0 mm pitch
- Straight & horizontal version
- Different pin no. available
- Horizontal through hole version available now in 1.25 / 1.50 & 2.0 mm

IEEE 1394 Connector WR-COM:
- Through hole type
- Vertical, horizontal & upright position
- Vertical USB SMT type

Modular Jack Connector WR-MJ:
- 4P4C / 6PxC / 8P8C
- Shielded or unshielded- Multi port: 1x2 / 1x4 / 2x1 / 2x2 / 2x4
- With or without LED (Standard & Bipolar LED)

Terminal Block WR-TBL:
- Wire protector type / pressure
- Rising cage clamp
- Pluggable type
- Screw less / Spring type
- Different pitches: from 2.54 mm to 10.16 mm

Tooling:
- IDC Press to assemble the WR-MM series
- IDC Press to assemble the WR-BHD & WR-DSUB series
- Crimping tool to assemble the WR-WTB & WR-MPC connectors

All products are available ex stock. Samples are free of charge. Würth Elektronik offers several Design Kits with free refill.

 

 

 

website copyright © 2006 Würth Elektronik GmbH & Co. KG, Germany. All Rights Reserved.
website contact | Imprint