Flex-Rigid PCBs
Flex, TWINflex® and flex-rigid solutions for dependable system solutions
Rigid-flex circuit boards are those consisting of a combination of flexible and rigid circuit board areas and are always processed in a single delivery panel.
Pour appréhender, comprendre et mieux utiliser les circuits flex-rigides, nous avons réalisé pour vous des échantillons. Commandez dès aujourd’hui votre échantillon
The rigid circuit board areas serve as the solid base to which components, control elements and connectors are added; they are joined together by the continous flexible circuitry.
These flexible connections make it possible to position and connect component-bearing rigid circuit boards functionally in difficult spatial configurations, thus saving space.
Rigid-flex technology will open up for evermore applications through standardization of materials and processes, especially considering the aspects of system costs and testability / reliability.
If the options of rigid-flex circuit boards are taken into consideration and coordinated at an early stage during the design, this technology offers many advantages:
- 3-dimensional wiring can miniaturize the need for space
- Elimination of connectors and less laminate means less weight
- Reduction of electrical joints ensures better reliability
- Mounting is easier to deal with compared with pure flexible circuit boards alone
- Even difficult contacts are detachable and thus simplify assembly
- Testing conditions are simplified, a full test is possible prior to assembly
- The expense of logistics and assembly is considerably lower with rigid-flex circuit boards