Characteristics
- Ultra compact structure design
- Integrated splitter inductors, capacitors and resistors
- Next generation miniaturization
- Overall customer BOM and board space reduction
- Cost reduction compared to discrete filters
Applications*
- ETSI TS 101 952-1-1 Option A w/ 12 & 16K
- ETSI TS 101 952-1-1 600Ω
- ETSI TS 101 952-1-1 Option B & BT
- ETSI TS 101 952-1-1 Option A w/o 12 & 16K
- MII YD/T1187-2006
- ETSI TS 101 952-1-3 135 & 150
- ETSI TS 101 952-1-4 150 & Zr
- ANSI T1.413 short loop
- Dual Splitter, YD/T1187 & ETSI 600Ω
- Dual Splitter, ETSI TS 101 952-1-1 Option A
*Contact an engineer at Wurth Electronics Midcom for design support.
Extended working frequency range to VDSL2
- PDF Version
(PDF, 370KB)
- Spec Sheet: 7505103559 - Designed for ANSI T1.413 short loop
(PDF, 167KB)