Characteristics
- Part number: 750841243
- Rounded core to maximize area
- 30W power capability
- High efficiency
- Low leakage inductance
- Shielded construction
- Excellent EMI performance
- Operating temp: -40°C to 125°C
Applications
- LED driver for T8 tube lighting
- Flyback
- Functional, basic, supplementary or reinforced isolation
| Parameter | Test Conditions | Value |
|---|---|---|
| D.C. Resistance 1-3 | @ 20°C | 0.30 ohms max. |
| D.C. Resistance 8-9 | @ 20°C | 0.09 ohms max. |
| D.C. Resistance 6-5 | @ 20°C | 0.85 ohms max. |
| Inductance 1-3 | 10kHz, 0.1VAC, Ls | 270µH ±10% |
| Dielectric 1-9 | Tie (3+5), 4500VAC, 1 sec. | 3750VAC, 1 min. |
| Turns Ratio | (1-3):(6-5) | 3.82:1, ±3% |
| Turns Ratio | (1-3):(8-9) | 1.91:1, ±3% |
| Electrical specifications @ 25°C unless otherwise noted: | ||
- Spec Sheet: 750841243
(PDF, 186KB)
- PDF Version
(PDF, 390KB)



