Characteristics
- Surface mount design
- Designed to IEC60950-1, for reinforced 400VDC
- 3kVAC Isolation
- Multiple output voltage options
- Flexible auxiliary voltage taps
Applications
- LED Lighting
- Offline power supplies
| Order Code | Ui (VAC) | L (mH) | ISAT (A) | NP:NS:NAUX | fswitch (kHz) | Uout (V) | I01 (A) | I02 (A) | UAUX | UT |
|---|---|---|---|---|---|---|---|---|---|---|
| 750811116 | 85-265V | 1.31 | 0.80 | 23.3:1:3.8 | 80-200 | 5V | 2.55A | N/A | 6 & 14 or 20V | 3kVAC |
| 750811137 | 85-265V | 1.39 | 0.74 | 9.7:1:1.57 | 80-200 | 12V | 1.050A | N/A | 6 & 14 or 20V | 3kVAC |
| 750813530 | 85-130V | 1.50 | 0.62 | 21.7:2.3:1:2.7 | 80-200 | 15 & 6 or 21V | 0.535A | 0.535A | 6 & 14 or 20V | 3kVAC |
| 750813540 | 85-130V | 1.25 | 0.80 | 21.3:3.8:1:3.2 | 80-200 | 25 & 6 or 31V | 0.400A | 0.400A | 6 & 14 or 20V | 3kVAC |
| 750813551 | 85-130V | 1.50 | 0.62 | 21.3:5.3:1:3.2 | 80-200 | 35 & 6 or 41V | 0.285A | 0.285A | 6 & 14 or 20V | 3kVAC |
| 750815530 | 195-265V | 8.00 | 0.27 | 48:2.3:1:3.2 | 80-200 | 15 & 6 or 21V | 0.520A | 0.520A | 6 & 14 or 20V | 3kVAC |
| 750815542 | 195-265V | 5.00 | 0.39 | 51:3.8:1:3.2 | 80-200 | 25 & 6 or 31V | 0.500A | 0.500A | 6 & 14 or 20V | 3kVAC |
| 750815550 | 195-265V | 6.00 | 0.33 | 52:5.6:1:3.4 | 80-200 | 35 & 6 or 41V | 0.325A | 0.325A | 6 & 14 or 20V | 3kVAC |
- PDF Version
(PDF, 325KB)