Characteristics
- 200 to 700kHz optimized
- 500VDC isolation
- 150 to 250W power range
- Low profile: 10mm
- Aux winding optional
- Operating temp: -40°C to +125°C
Applications
- Forward converter
| Order Code |
Turns Ratio (Primary 1) |
Turns Ratio (Primary 2) |
Turns Ratio (Secondary) |
Primary Inductance (µH) |
Leakage Inductance (µH MAX) |
DCR (mohms MAX) Primary 1 |
DCR (mohms MAX) Primary 2 |
DCR (mohms MAX) Secondary |
|---|---|---|---|---|---|---|---|---|
| 750341134 | 2T | 2T | 4T | 70 | 0.15 | 1.5 | 1.5 | 3.5 |
| 750341135 | 3T | 3T | 4T | 170 | 0.25 | 3.0 | 3.0 | 3.5 |
| 750341136 | 4T | 4T | 4T | 300 | 0.40 | 5.0 | 5.0 | 3.5 |
| 750341137 | 5T | 5T | 4T | 480 | 0.65 | 6.0 | 6.0 | 3.5 |
| 750341138 | 2T | 2T | 3T | 70 | 0.15 | 1.5 | 1.5 | 3.0 |
| 750341139 | 3T | 3T | 3T | 170 | 0.25 | 3.0 | 3.0 | 3.0 |
| 750341140 | 4T | 4T | 3T | 300 | 0.40 | 5.0 | 5.0 | 3.0 |
| 750341141 | 5T | 5T | 3T | 480 | 0.80 | 6.0 | 6.0 | 3.0 |
| 750341142 | 2T | 2T | 2T | 70 | 0.15 | 1.5 | 1.5 | 1.2 |
| 750341143 | 3T | 3T | 2T | 170 | 0.25 | 3.0 | 3.0 | 1.2 |
| 750341144 | 4T | 4T | 2T | 300 | 0.65 | 5.0 | 5.0 | 1.2 |
| 750341145 | 5T | 5T | 2T | 480 | 1.00 | 6.0 | 6.0 | 1.2 |
- PDF Version
(PDF, 1,198KB)