ON Semiconductor: NCL30051LEDGEVB

60W CVCC, power factor corrected LED power supply

  • Street and low bay LED lighting
  • Reduces EMI signature
  • High efficiency, up to 88%
  • Input voltage: 90-240VRMS
  • PWM dimmable
  • Power factor > 0.9

750340681 - Resonant Half Bridge Transformer

  • 60W output
  • Low copper losses
  • Operating temperature: -40°C to 125°C
  • Package style: PQ20/20 

750340680 - PFC Choke

  • Includes bias winding
  • Low copper losses
  • Operating temperature: -40°C to 125°C
  • Package style: PQ20/20