Dual Coil - Common Mode Choke 

Characteristics: 

  • Common and differential mode choke for US lighting applications
  • High suppression of common mode noise and differential mode noise  
  • High differential inductance  
  • Extremely compact design  
  • Reduces number of components  
  • Small PCB footprint  
  • Dielectric rating of 1500 VAC
  • Operating temperature: -40°C to + 125°C
  • Designed for UL1993 US Lighting Applications

Applications: 

  • LED lighting  
  • CCFL lighting  
  • Offline switching power  
  • Suppression of both common and differential mode noise  
  • Filtering on device with unstable ground  
  • Power line input and output filters  
  • Power electronics  
  • Electronic ballasts  
  • White goods  
  • Power tools  

Part Number
LTYP
(mH)
LLKG-MIN
(mH)
ISAT1
(mA)
IRMS2
(mA)
SRFTYP
(kHz)
DCR3
(Ω)
Size
LxWxH (mm)
750311861 2.5 0.3 800 760 1500 0.7 8.7 x 15.8 x 13.6
750311895 6 0.7 500 450 850 1.6 8.7 x 15.8 x 13.6
750311896 10 1.1 350 370 800 2.5 8.7 x 15.8 x 13.6
750311897 24 2.5 250 240 440 6.3 8.7 x 15.8 x 13
750311650 45 4 200 180 300 10 8.7 x 15.8 x 13
750311898 57 6.5 150 160 280 15.7 8.7 x 15.8 x 13
750311899 140 19 100 90 190 39 8.7 x 15.8 x 13