Transformers Approved for Use with Intel® SHDSL -4e, 2e, 1e Applications

EP13 and EPX9 Data Isolation Transformers

Characteristics

  • Excellent longitudinal balance (50dB min)
  • Very good THD performance (-86dB max)
  • Self-shielding EP package
  • Small size
  • Low leakage inductance (<36µH)
  • Functional or supplementary insulation
  • Isolation Voltage: 1875VAC at 1 second
  • RoHS and Lead-Free
  • Designed to meet IEC60950-1, EN60950-1, UL60950-1/CSA60950-1 and AS/NZS60950.1
  • Operating Temp: -40°C to 85°C

Applications

Infotainment systems in airports, metro stations

Video surveillance where PoE is beyond reach

Vending machines

Banking terminals

Traffic controls

Industrial communication systems

Business use

Reach extenders and repeaters

Electrical Properties
Order Code Package Size xDSL Type CO/CPE UT (VAC) Insulation Type NLINE : NDEVICE L (mH) Mount
750510250 EP13 SHDSL CO/CPE 1875 Supplementary 4.5 : 1 3.00 THT
750510578 EP13 SHDSL CO/CPE 1875 Supplementary 4.5 : 1 3.00 SMD
750510595 EP13 SHDSL CO/CPE 1875 Supplementary 4.5 : 1 3.00 THT
750510611 EPX9 SHDSL CO/CPE 2000 Supplementary 4.5 : 1 3.07 SMD
750510623 EPX9 SHDSL CO/CPE 1875 Functional 4.5 : 1 3.07 SMD

Intel® SHDSL EVM Characteristics

Data rates as high as 15Mbps

Reach of 9.3mi or 15km

Selectable bit rate (including auto mode)

Use as EFM Modem, SHDSL-EFM-Module or Plug & Play ethernet extender