New Products 2011/2012

EMI Multilayer Power Suppression Bead

Compact SMD Supression Bead WE-MPSB with high current up to 7.3 A for DC power supply lines and equipment with high current consumption.

WE-MPSB

Common Mode Power Line Choke

Common Mode Power Line Choke WE-CMBH in low-profile design
(22 mm) for power electronics.

WE-CMBH

Power Multilayer Inductor

Compact Power Multilayer Inductor WE-PMI in size 0603 for DC/DC converters especially at high switching frequencies.

WE-PMI

SMD Shielded Tiny Power Inductor

SMD Inductors WE-TPC 8043 with very high inductance values at 100 µH for DC/DC converters in applications such as embedded PCs, mobile data gathering or in backlight applications.

WE-TPC

SMD Power Inductor

Power Inductors WE-LHMI in compact design with high saturation currents for POL converters and DC/DC converters for high current power supplies.

WE-LHMI

Shielded Radial Leaded Inductor

The shielded radial inductor WE-TIS with high currents up to 8.5 A for the use in Class D amplifiers and LED applications.

WE-TIS