WE-HCT
High Current Inductors THT

  • Low RDC
  • High current capability
  • Excellent saturation characteristics
  • Packaging: tape & reel
  • Low magnetic leakage field due to the closed core
  • High quality core material with excellent aging characteristics
  • Operating temperature: -40°C to +150°C
  • Customized designs available upon request
Electrical properties
Order code L [µH] RDC [mΩ] IR[A] Isat[A] Operating temperature range
incl. self heating (°C)
WW006 0.30 ±20% 0.620 ±7% 30 27 -40 to +150
WW005 0.48 ±20% 0.875 ±8% 23 24 -40 to +150

Dimensions [in mm]

Hole pattern [in mm]