WE-SDP
Rod Core Chokes SMD

  • High current capability
  • Very high magnetic saturation
  • High insertion loss at broadband suppression
  • Very compact design
  • High thermal stability
  • Packaging: tape & reel / pick & place
  • Operating temperature range: -40°C to +150°C
    (higher temperatures depending on mission profile)
  • Customized designs available upon request
Electrical properties
Order code L [µH] RDC max. [mΩ] IR [A] Isat[A]
110 001 450 4.45 ±10% 3.8 ±10% 12.0 45.0
110 001 150 1.41 ±20% 1.1 ±20% 18.5 17.5
110 001 101 10.40 ±20% 33.0 ±20% 2.5 7.5
110 001 200 1.96 ±20% 2.4 ±15% 15.0 33.0
110 001 270 2.72 ±20% 6.4 ±15% 10.0 18.0
110 001 100 1.00 ±20% 2.0 max. 22.5 29.0
Dimensions
Order code A [mm] B [mm] C [mm] D [mm] E [mm] F [mm] G [mm] H [mm]
110 001 450 18.6 ±0,5 2.50 ±0.3 6.5 ±0.6 Ø max. 11.5 Ø min. 6x10 (oval) max. 12.35 8.0 -0,3 25.0 ±0,8
110 001 150 21.2 ±1.0 0.70 ±0.3 4.4 ±0.5 Ø max. 9.2 Ø min. 5.0 max. 8.60 4.0 -0.3 25.0 -0.1
110 001 101 14.0 ±0.5 1.70 ±0.3 3.0 ±0.5 Ø max. 5.4 Ø min. 3.5 max. 5.80 4.0 -0.3 18.0 ±0.5
110 001 200 15.5 ±0.5 0.55 ±0.5 4.5 ±0.6 Ø max. 9.3 Ø min. 7.0 max. 10.00 6.0 -0.3 18.0 ±0.5
110 001 270 13.1 ±0.5 0.50 ±0.3 4.5 ±0.6 Ø max. 6.5 Ø min. 3.0 max. 7.00 4.0 ±0.1 15.0 ±0.4
110 001 100 11.6 ±0.5 5.0 ±0.7 Ø max. 7.1 Ø min. 4.0 max. 7.80 4.0 ±0.1 15.0 ±0.4
Land pattern
Order code a [mm] b [mm] c [mm] d [mm] Land pattern
110 001 450 10.5 3.5 17.0 18.6 1
110 001 150 9.0 4.0 12.0 21.2 2
110 001 101 5.0 2.0 8.6 14.0 1
110 001 200 8.0 3.0 12.0 15.5 1
110 001 270 8.5 3.0 11.6 13.1 2
110 001 100 9.2 3.4 14.2 11.6 2

Dimensions

Land pattern 1

Land pattern 2

Insertion loss

110 001 450

110 001 150

110 001 101

110 001 200

110 001 270

110 001 100

110001450

110001150

110001101

110001200

110001270

110001100