SMD Rod Core Choke WE-SDP
Characteristics
- High current capability
- Very late magnetic saturation
- High insertion loss at broadband suppression
- Very compact design , therefore high thermal stability
- Packaging: T & R / Pick & Place
- Customer-specific designs on request
- Operating temperature: -40°C to +180°C
| Order Code | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Packing Unit |
|---|---|---|---|---|---|---|---|---|---|
| E803G | 18.6±0,5 | 2.5±0.3 | 6.5±0.6 | Ø max. 11.5 | Ø min. 10x6 | max. 12.35 | 8.0-0,3 | 25±0,8 | 220 |
| E819G | 21.2±1.0 | 0.7±0.3 | 4.4±0.5 | Ø max. 9.2 | Ø min. 5 | max. 8.6 | 4.0-0.3 | 25-0.1 | 400 |
| E838G | 14.0±0.5 | 1.7±0.3 | 3.0±0.5 | Ø max. 5.4 | Ø min. 3.5 | max. 5.8 | 4.0-0.3 | 18.0±0.5 | 800 |
| E875G | 15.5±0.5 | 0.55±0.5 | 4.5±0.6 | Ø max. 9.3 | Ø min. 7 | max. 10 | 6.0-0.3 | 18.0±0.5 | 300 |
| E896G | 13.1±0.5 | 0.5±0.3 | 4.5±0.6 | Ø max. 6.5 | Ø min. 3 | max. 7.0 | 4.0±0.1 | 15.0±0.4 | 510 |
| Order Code | a (mm) | b (mm) | c (mm) | d (mm) | Land Pattern |
|---|---|---|---|---|---|
| E803G | 7.5 | 3.5 | 19.0 | 18.6 | 1 |
| E819G | 9.0 | 4.0 | 12.0 | 21.2 | 2 |
| E838G | 5.0 | 2.0 | 8.6 | 14.0 | 1 |
| E875G | 8.0 | 3.0 | 12.0 | 15.5 | 1 |
| E896G | 8.5 | 3.0 | 11.6 | 13.1 | 2 |
| Order Code | L (µH) | RDC max. (mΩ) | IR (A) | Isat (A) |
|---|---|---|---|---|
| E803G | 4.45±10% | 3.8±10% | 12 | 45.0 |
| E819G | 1.41±20% | 1.1±20% | 30 | 14.5 |
| E838G | 10.4±20% | 33±20% | 2.5 | 7.5 |
| E875G | 1.96±20% | 2.4±15% | 15 | 33 |
| E896G | 2.72±20% | 6.4±15% | 10 | 18 |