WE-PD2
Power Inductors SMD

  • Non-shielded version
  • Standard sizes
  • Operating temperature range: -40°C to +125°C
  • Also available for high temperature applications (+150°C)
  • High rated current up to 10.8A
Dimensions
Size A [mm] B [mm] C [mm] D [mm]
S 4.0 ±0.3 4.5 ±0.3 3.2 ±0.30 1.0
M 5.2 ±0.3 5.8 ±0.3 4.5 ±0.35 2.0
L 7.0 ±0.3 7.8 ±0.3 5.0 ±0.50 3.0
XL 9.0 ±0.4 10.0 ±0.4 5.4 ±0.50 3.5
XXL 11.0 ±0.4 11.7 ±0.5 7.6 ±0.50 3.5
Electrical properties: Size S
Order code L [µH] RDC typ. [Ω] RDC max. [Ω] IR [A] Isat [A]
732 773 010 1.00 ±20% 0.014 0.049 4.00 5.72
732 773 022 2.20 ±20% 0.034 0.071 2.50 3.38
732 773 033 3.30 ±20% 0.041 0.086 2.00 2.88
732 773 047 4.70 ±20% 0.059 0.110 1.82 2.46
732 773 056 5.60 ±20% 0.069 0.126 1.58 2.43
732 773 068 6.80 ±20% 0.076 0.131 1.54 2.10
732 773 100 10.00 ±20% 0.118 0.182 1.45 1.74
732 773 150 15.00 ±20% 0.204 0.235 1.20 1.46
732 773 220 22.00 ±20% 0.261 0.370 1.00 1.22
732 773 330 33.00 ±10% 0.370 0.540 0.86 0.90
732 773 470 47.00 ±10% 0.523 0.844 0.68 0.77
732 773 560 56.00 ±10% 0.714 0.937 0.64 0.75
732 773 680 68.00 ±10% 0.754 1.117 0.56 0.68
Electrical properties: Size M
Order code L [µH] RDC typ. [Ω] RDC max. [Ω] IR [A] Isat [A]
732 774 003 0.33 ±20% 0.006 0.008 10.80 15.30
732 774 022 2.20 ±20% 0.026 0.041 4.60 8.20
732 774 027 2.70 ±20% 0.032 0.045 4.00 8.00
732 774 047 4.70 ±20% 0.056 0.071 3.00 5.50
732 774 068 6.80 ±20% 0.071 0.082 2.40 5.00
732 774 100 10.00 ±20% 0.078 0.100 2.20 2.16
732 774 150 15.00 ±20% 0.089 0.140 1.53 1.90
732 774 220 22.00 ±20% 0.109 0.180 1.28 1.53
732 774 270 27.00 ±20% 0.133 0.200 1.19 1.40
732 774 330 33.00 ±20% 0.150 0.230 1.09 1.17
732 774 470 47.00 ±20% 0.260 0.370 0.86 1.00
732 774 680 68.00 ±20% 0.313 0.460 0.64 0.86
732 774 101 100.00 ±20% 0.510 0.650 0.57 0.68
732 774 151 150.00 ±20% 0.720 1.100 0.46 0.54
732 774 221 220.00 ±10% 0.945 1.570 0.42 0.47
Electrical properties: Size L
Order code L [µH] RDC typ. [Ω] RDC max. [Ω] IR [A] Isat [A]
732 775 033 3.30 ±20% 0.012 0.018 4.90 4.90
732 775 068 6.80 ±20% 0.022 0.026 3.70 3.80
732 775 100 10.00 ±10% 0.044 0.070 2.30 2.95
732 775 180 18.00 ±10% 0.053 0.100 1.89 2.14
732 775 220 22.00 ±10% 0.065 0.110 1.76 1.81
732 775 330 33.00 ±10% 0.088 0.130 1.35 1.47
732 775 470 47.00 ±10% 0.134 0.180 1.17 1.24
732 775 680 68.00 ±10% 0.218 0.280 0.99 1.05
732 775 820 82.00 ±10% 0.248 0.370 0.90 0.95
732 775 101 100.00 ±10% 0.208 0.430 0.77 0.86
732 775 121 120.00 ±10% 0.308 0.470 0.67 0.81
732 775 151 150.00 ±10% 0.467 0.640 0.60 0.71
732 775 221 220.00 ±10% 0.614 0.960 0.51 0.56
732 775 331 330.00 ±10% 0.810 1.260 0.43 0.48
732 775 471 470.00 ±10% 1.370 1.960 0.36 0.38
Electrical properties: Size XL
Order code L [µH] RDC typ. [Ω] RDC max. [Ω] IR [A] Isat [A]
732 776 033 3.3 ±20% 0.009 0.015 6.00 7.00
732 776 068 6.8 ±20% 0.021 0.025 3.60 4.90
732 776 100 10.0 ±20% 0.028 0.060 2.98 3.24
732 776 150 15.0 ±20% 0.034 0.080 2.47 2.88
732 776 220 22.0 ±20% 0.051 0.100 2.04 2.07
732 776 270 27.0 ±20% 0.063 0.110 1.95 1.98
732 776 330 33.0 ±20% 0.083 0.120 1.78 1.89
732 776 470 47.0 ±10% 0.095 0.170 1.45 1.62
732 776 680 68.0 ±10% 0.138 0.220 1.19 1.49
732 776 101 100.0 ±10% 0.200 0.350 1.02 1.10
732 776 151 150.0 ±10% 0.300 0.470 0.81 0.90
732 776 221 220.0 ±10% 0.451 0.730 0.67 0.77
732 776 331 330.0 ±10% 0.750 1.150 0.52 0.59
732 776 471 470.0 ±10% 0.969 1.480 0.44 0.50
Electrical properties: Size XXL
Order code L [µH] RDC typ. [Ω] RDC max. [Ω] IR [A] Isat [A]
732 777 050 5.6 ±20% 0.014 0.018 7.70 8.50
732 777 060 6.5 ±20% 0.016 0.020 7.20 8.00
732 777 100 10.0 ±20% 0.019 0.023 6.70 7.20
732 777 150 15.0 ±20% 0.021 0.026 6.40 5.70
732 777 220 22.0 ±20% 0.037 0.045 4.30 4.50
732 777 330 33.0 ±20% 0.048 0.058 3.45 3.60
732 777 470 47.0 ±10% 0.072 0.088 3.00 3.20
732 777 680 68.0 ±10% 0.088 0.106 2.80 2.75
732 777 101 100.0 ±10% 0.140 0.170 2.30 2.20
732 777 151 150.0 ±10% 0.190 0.210 1.90 1.80
732 777 221 220.0 ±10% 0.263 0.320 1.40 1.45

Land pattern [in mm]

732773010

732773022

732773033

732773047

732773056

732773068

732773100

732773150

732773220

732773330

732773470

732773560

732773680

732774003

732774022

732774027

732774047

732774068

732774100

732774150

732774220

732774270

732774330

732774470

732774680

732774101

732774151

732774221

732775033

732775068

732775100

732775180

732775220

732775330

732775470

732775680

732775820

732775101

732775121

732775151

732775221

732775331

732775471

732776033

732776068

732776100

732776150

732776220

732776270

732776330

732776470

732776680

732776101

732776151

732776221

732776331

732776471

732777050

732777060

732777100

732777150

732777220

732777330

732777470

732777680

732777101

732777151

732777221