SMD Power Inductors WE-PD2
- Unshielded version
- Inductance values from 1 - 470 μH
- 5 different sizes
- Low DCR and high current capability in compact design
- Also available for high temperature applications
For further informtion or samples please click here.
| Size | A (mm) | B (mm) | C (mm) | D (mm) | Packing Unit |
|---|---|---|---|---|---|
| S | 4.0 ± 0.3 | 4.5 ± 0.3 | 3.2 ± 0.3 | 1.0 | 2.500 |
| M | 5.2 ± 0.3 | 5.8 ± 0.3 | 4.5 ± 0.35 | 2.0 | 1.500 |
| L | 7.0 ± 0.3 | 7.8 ± 0.3 | 5.0 ± 0.5 | 3.0 | 1.000 |
| XL | 9.0 ± 0.4 | 10.0 ± 0.4 | 5.4 ± 0.5 | 3.5 | 700 |
| Order Code | L (µH) | Tolerance (%) | RDC typ. (Ω) | RDC max. (Ω) | IR (A) | Isat (A) |
|---|---|---|---|---|---|---|
| 732 773 010 | 1.0 | ±20% | 0.014 | 0.049 | 4.00 | 5.72 |
| 732 773 022 | 2.2 | ±20% | 0.034 | 0.071 | 2.50 | 3.38 |
| 732 773 033 | 3.3 | ±20% | 0.041 | 0.086 | 2.00 | 2.88 |
| 732 773 047 | 4.7 | ±20% | 0.059 | 0.110 | 1.82 | 2.46 |
| 732 773 056 | 5.6 | ±20% | 0.069 | 0.126 | 1.58 | 2.43 |
| 732 773 068 | 6.8 | ±20% | 0.076 | 0.131 | 1.54 | 2.10 |
| 732 773 100 | 10 | ±20% | 0.118 | 0.182 | 1.45 | 1.74 |
| 732 773 150 | 15 | ±20% | 0.204 | 0.235 | 1.20 | 1.46 |
| 732 773 220 | 22 | ±20% | 0.261 | 0.370 | 1.00 | 1.22 |
| 732 773 330 | 33 | ±10% | 0.370 | 0.540 | 0.86 | 0.90 |
| 732 773 470 | 47 | ±10% | 0.523 | 0.844 | 0.68 | 0.77 |
| 732 773 560 | 56 | ±10% | 0.714 | 0.937 | 0.64 | 0.75 |
| 732 773 680 | 68 | ±10% | 0.754 | 1.117 | 0.56 | 0.68 |
| Order Code | L (µH) | Tolerance (%) | RDC typ. (Ω) | RDC max. (Ω) | IR (A) | Isat (A) |
|---|---|---|---|---|---|---|
| 732 774 003 | 0.33 | ±20% | 0.006 | 0.008 | 10.80 | 15.30 |
| 732 774 022 | 2.2 | ±20% | 0.026 | 0.041 | 4.60 | 8.20 |
| 732 774 027 | 2.7 | ±20% | 0.032 | 0.045 | 4.00 | 8.00 |
| 732 774 047 | 4.7 | ±20% | 0.056 | 0.071 | 3.00 | 5.50 |
| 732 774 068 | 6.8 | ±20% | 0.071 | 0.082 | 2.40 | 5.00 |
| 732 774 100 | 10 | ±20% | 0.078 | 0.100 | 2.20 | 2.16 |
| 732 774 150 | 15 | ±20% | 0.089 | 0.140 | 1.53 | 1.90 |
| 732 774 220 | 22 | ±20% | 0.109 | 0.180 | 1.28 | 1.53 |
| 732 774 270 | 27 | ±20% | 0.133 | 0.200 | 1.19 | 1.40 |
| 732 774 330 | 33 | ±20% | 0.150 | 0.230 | 1.09 | 1.17 |
| 732 774 470 | 47 | ±20% | 0.260 | 0.370 | 0.86 | 1.00 |
| 732 774 680 | 68 | ±20% | 0.313 | 0.460 | 0.64 | 0.86 |
| 732 774 101 | 100 | ±20% | 0.510 | 0.650 | 0.57 | 0.68 |
| 732 774 151 | 150 | ±20% | 0.720 | 1.100 | 0.46 | 0.54 |
| 732 774 221 | 220 | ±10% | 0.945 | 1.570 | 0.42 | 0.47 |
| Order Code | L (µH) | Tolerance (%) | RDC typ. (Ω) | RDC max. (Ω) | IR (A) | Isat (A) |
|---|---|---|---|---|---|---|
| 732 775 100 | 10 | ±10% | 0.044 | 0.070 | 2.30 | 2.95 |
| 732 775 180 | 18 | ±10% | 0.053 | 0.100 | 1.89 | 2.14 |
| 732 775 220 | 22 | ±10% | 0.065 | 0.110 | 1.76 | 1.81 |
| 732 775 330 | 33 | ±10% | 0.088 | 0.130 | 1.35 | 1.47 |
| 732 775 470 | 47 | ±10% | 0.134 | 0.180 | 1.17 | 1.24 |
| 732 775 680 | 68 | ±10% | 0.218 | 0.280 | 0.99 | 1.05 |
| 732 775 820 | 82 | ±10% | 0.248 | 0.370 | 0.90 | 0.95 |
| 732 775 101 | 100 | ±10% | 0.208 | 0.430 | 0.77 | 0.86 |
| 732 775 121 | 120 | ±10% | 0.308 | 0.470 | 0.67 | 0.81 |
| 732 775 151 | 150 | ±10% | 0.467 | 0.640 | 0.60 | 0.71 |
| 732 775 221 | 220 | ±10% | 0.614 | 0.960 | 0.51 | 0.56 |
| 732 775 331 | 330 | ±10% | 0.810 | 1.260 | 0.43 | 0.48 |
| 732 775 471 | 470 | ±10% | 1.370 | 1.960 | 0.36 | 0.38 |
| Order Code | L (µH) | Tolerance (%) | RDC typ. (Ω) | RDC max. (Ω) | IR (A) | Isat (A) |
|---|---|---|---|---|---|---|
| 732 776 100 | 10 | ±20% | 0.028 | 0.06 | 2.98 | 3.24 |
| 732 776 150 | 15 | ±20% | 0.034 | 0.08 | 2.47 | 2.88 |
| 732 776 220 | 22 | ±20% | 0.051 | 0.10 | 2.04 | 2.07 |
| 732 776 270 | 27 | ±20% | 0.063 | 0.11 | 1.95 | 1.98 |
| 732 776 330 | 33 | ±20% | 0.083 | 0.12 | 1.78 | 1.89 |
| 732 776 470 | 47 | ±10% | 0.095 | 0.17 | 1.45 | 1.62 |
| 732 776 680 | 68 | ±10% | 0.138 | 0.22 | 1.19 | 1.49 |
| 732 776 101 | 100 | ±10% | 0.200 | 0.35 | 1.02 | 1.10 |
| 732 776 151 | 150 | ±10% | 0.300 | 0.47 | 0.81 | 0.90 |
| 732 776 221 | 220 | ±10% | 0.451 | 0.73 | 0.67 | 0.77 |
| 732 776 331 | 330 | ±10% | 0.750 | 1.15 | 0.52 | 0.59 |
| 732 776 471 | 470 | ±10% | 0.969 | 1.48 | 0.44 | 0.50 |


