SMD-Ferrites WE-CBA

  • Availability of all common sizes (0402 ~ 1806)  
  • 29 different types  
  • High current types available  
  • Impedance values from 20 - 2000 Ω  

For further information or samples please click here.

Dimensions

Size A (mm) B (mm) C (mm) D (mm) Packing Unit
0402 1.0±0.05 0.5±0.05 0.5±0.05 0.2±0.1 10.000
0603 1.6±0.15 0.8±0.15 0.8±0.15 0.4±0.2 4.000
0805 2.0±0.2 1.25±0.2 0.9±0.2 0.5±0.3 4.000
1206 3.2±0.2 1.6±0.2 1.1±0.2 0.7±0.3 3.000
1806 4.5±0.2 1.6±0.2 1.6±0.2 0.8±0.3 4.000
Electrical properties: Size 0402
Order Code Impedance @ 100 MHz Ω RDC max. Ω IR max. (mA) Type
326 142 110 100 0.3 300 Wide Band
326 142 151 510 0.8 200 Wide Band
Electrical properties: Size 0603
Order Code Impedance @ 100 MHz Ω RDC max. Ω IR max. (mA) Type
326 363 062 62 0.04 3000 High Current
326 363 160 600 0.20 1000 High Current
326 263 062 62 0.15 500 High Speed
326 263 110 100 0.20 200 High Speed
326 263 133 330 0.25 200 High Speed
326 163 112 120 0.20 500 Wide Band
326 163 118 180 0.20 500 Wide Band
326 163 151 510 0.35 200 Wide Band
326 163 210 1000 0.50 200 Wide Band
326 163 218 1800 0.75 200 Wide Band
Electrical properties: Size 0805
Order Code Impedance @ 100 MHz (Ω) RDC max. (Ω) IR max. (mA) Type
326 385 020 20 0.008 6000 High Current
326 385 211 1100 0.300 1000 High Current
326 385 156 560 0.100 2000 High Current
326 385 120 200 0.050 2000 High Current
326 385 112 120 0.035 3000 High Current
326 385 091 91 0.100 1000 High Current
326 385 068 68 0.025 3000 High Current
326 385 027 27 0.020 3000 High Current
326 185 220 2000 0.450 200 Wide Band
326 185 210 1000 0.450 200 Wide Band
Electrical properties: Size 1206
Order Code Impedance @ 100 MHz (Ω) RDC max. (Ω) IR max. (mA) Type
326 396 082 82 0.025 4000 High Current
326 396 162 620 0.100 2000 High Current
326 396 210 1000 0.300 1000 High Current
326 296 130 300 0.100 300 High Speed
Electrical properties: Size 1805
Order Code Impedance @ 100 MHz (Ω) RDC max. (Ω) IR max. (mA) Type
326 306 056 56 0.008 6000 High Current
326 306 082 82 0.030 3000 High Current

Land pattern

0402

0603

0805

1206

1806

For full view please click on the individual pictures.