WE-CBA
Chip Beads Automotive

  • Reliable Ni-Sn electrodes
  • Perfect as data lined filter and for uncoupling of distribution voltage
  • High rated current up to 6A
  • Recommended soldering: reflow
  • Operating temperature range: -40°C to +125°C
Dimensions
Size A [mm] B [mm] C [mm] D [mm]
0402 1.00 ±0.05 0.50 ±0.05 0.50 ±0.05 0.20 ±0.10
0603 1.60 ±0.15 0.80 ±0.15 0.80 ±0.15 0.40 ±0.20
0805 2.00 ±0.20 1.25 ±0.20 0.90 ±0.20 0.50 ±0.30
1206 3.20 ±0.20 1.60 ±0.20 1.10 ±0.20 0.70 ±0.30
1806 4.50 ±0.20 1.60 ±0.20 1.60 ±0.20 0.80 ±0.30

Dimensions

Electrical properties: Size 0402
Order code Z @ 100 MHz [Ω] ±25% RDC max. [Ω] IR max. [mA] Type
326 342 070 70 0.090 1000 High Current
326 142 110 100 0.300 300 Wide Band
326 142 221 220 0.300 400 Wide Band
326 142 151 510 0.800 200 Wide Band
326 142 601 600 0.800 200 Wide Band
326 242 210 1000 1.000 200 Wide Band
Electrical properties: Size 0603
Order code Z @ 100 MHz [Ω] ±25% RDC max. [Ω] IR max. [mA] Type
326 263 062 62 0.150 500 High Current
326 363 062 62 0.040 2500 High Speed
326 263 110 100 0.200 200 High Speed
326 163 112 120 0.200 500 Wide Band
326 163 118 180 0.200 500 Wide Band
326 263 133 330 0.250 200 High Speed
326 163 151 510 0.350 200 Wide Band
326 363 160 600 0.200 1000 High Current
326 163 210 1000 0.500 200 Wide Band
326 163 218 1800 0.750 100 Wide Band
Electrical properties: Size 0805
Order code Z @ 100 MHz [Ω] ±25% RDC max. [Ω] IR max. [mA] Type
326 385 020 20 0.008 5000 High Current
326 385 027 27 0.020 3000 High Current
326 385 068 68 0.025 3000 High Current
326 385 091 91 0.100 1000 High Current
326 385 112 120 0.035 2500 High Current
326 385 120 200 0.050 2000 High Current
326 385 156 560 0.100 1500 High Current
326 185 210 1000 0.450 200 Wide Band
326 385 211 1100 0.300 800 High Current
326 185 220 2000 0.450 200 Wide Band
Electrical properties: Size 1206
Order code Z @ 100 MHz [Ω] ±25% RDC max. [Ω] IR max. [mA] Type
326 396 082 82 0.025 3000 High Current
326 296 130 300 0.100 300 High Speed
326 396 162 620 0.100 1500 High Current
326 396 210 1000 0.300 1000 High Current
Electrical properties: Size 1805
Order code Z @ 100 MHz ([Ω] ±25% RDC max. [Ω] IR max. [mA] Type
326 306 056 56 0.008 5000 High Current
326 306 060 60 0.010 6000 High Current
326 306 082 82 0.030 3000 High Current
326 306 210 1000 0.090 1500 High Current

Land pattern [in mm]

0402

0603

0805

1206

1806

326342070

326142110

326142221

326142151

326142601

326242210

326263062

326363062

326263110

326163112

326163118

326263133

326163151

326363160

326163210

326163218

326385020

326385027

326385068

326385091

326385112

326385120

326385156

326185210

326385211

326185220

326396082

326296130

326396162

326396210

326306056

326306060

326306082

326306210