WE-FLAT-I®
Flat Wire Power Inductors SMD

  • Flat wire design
  • Magnetically shielded
  • High rated current up to 50A
  • Operating temperature range: -40°C to +150°C
  • Excellent planarity
  • Optimized for DC/DC converters
  • Recommended processing: reflow
  • Validation exceeds AEC-Q 200
  • PPAP available upon request
  • IMDS data available
  • Customized designs available upon request
Electrical properties
Order code L0 @ 20°C [µH] RDC @ 20°C [mΩ] IR max. [A] Isat typ. [A] Operating temperature range [°C]
Test condition 100 kHz / 0.5V   40 K self heating |ΔL / L| <10% including self heating
701 014 100 1.0 ±25% 0.6 ±10% 50 65 -40 to +150
701 014 150 1.5 ±25% 0.6 ±10% 50 45 -40 to +150
701 014 330 3.3 ±15% 1.1 ±10% 35 40 -40 to +150
701 014 470 4.7 ±15% 1.1 ±10% 35 30 -40 to +150
701 014 680 6.8 ±15% 1.1 ±10% 35 20 -40 to +150
701 014 101 10.0 ±15% 1.1 ±10% 35 10 -40 to +150

Inductance vs. current [typ.]

701 014 100

701 014 150

701 014 330

701 014 470

701 014 680

701 014 101

701014100

701014150

701014330

701014470

701014680

701014101