Circuit Board and SMD Stencil from a Single Source!
It couldn’t be any easier: As a special service, Würth Elektronik is offering the option of ordering a stencil to go with the circuit board they’re requesting in a single transaction. The benefi ts for you are obvious:
- Saves work and time:
In the past, you needed to place two orders; now all you need is one. It’s no longer necessary to coordinate the efforts of two suppliers, and wait times for soldering paste data are now a thing of the past.
- Offers security:
The stencil data are processed together with the circuit board data, so they are absolutely identical. This reduces the risk of error close to 0.
Würth Elektronik does the logistics for you and ensures that circuit board and stencil are available for you in time.
You can get stencils from Würth Elektronik in various designs:
- as an eco version for laboratory samples, prototypes and very small quantities
- as rectangular stencil without input system or customized marginal perforation
- for all conventional quick-action systems
- in screen frame
Stencil order forms as word or pdf file for download
- eco stencil / rectangular stencil
(DOC, 244KB)
- for quick action systems
(DOC, 255KB)
- in screen frame
(DOC, 271KB)
- eco stencil / rectangular stencil
(PDF, 125KB)
- eco stencil / rectangular stencil
(PDF, 132KB)
- in screen frame
(PDF, 137KB)
Why should it be complicated, when it can be done more easily?
Take advantage of the stencil service of Würth Elektronik. If you’re interested, we’ll gladly make you a stencil offer for your future circuit board order.
All you need to do is send a brief note to your Würth Elektronik contact person!