Immersion Silver

Technical information:

  • Immersion Silver
  • Typ. Ag-coat 0.2 – 0.4 µm
  • Process temperature ~ 50 °C
  • Shelf life 12 months

Advantages:

  • Smooth coating  
  • Excellent wetting behaviour  
  • No additional costs compared with SnPb-HASL  
  • Good solderability /hole filling  
  • Application of solder agents with or without lead possible  
  • Easy multiple soldering  

Disadvantages:

  • Restricted storage between multiple solder processes  
  • Surface might tarnish  

Application fields:

  • Standard PCBs
  • HDI / Microvia boards
  • Flex-rigid boards