Single- and double-sided PCBs

Your direct benefit: Manufacture according to standard parameters

  • Time and cost savings through reduced design and work preparation workload
  • Yield optimisation on both sides
  • Clear and unambiguous communication
  • Stable transition from prototype to series production
Properties Values
max. circuit board size 570 x 500 mm
circuit board thickness max. 2.4 mm*
min. 0.6 mm
copper cladding (base copper) 18 µm, 35 µm, 70 µm, 105 µm
material FR4 (TG 135, TG 150, TG 170)
surface finishes HAL,   HAL lead-free, electroless nickel/ immersion gold,
immersion tin,   immersion silver  
min. tool diameter 0.25 mm
min. conductor track width and distance 100/100 µm
aspect ratio (hole diameter : circuit board thickness) 1 : 8
additional printing legend printing
via fill print
peelable resist
  * greater thickness upon request
Standardised documentation
Documentation Standard
Inspection certificate According to DIN EN 10204
Factory inspection certificate According to DIN EN 10204
Inspection according to IPC-A-6011
Initial sample inspection “standard” According to DIN EN 10204
Inspection according to IPC-A-6011
Initial sample inspection “thorough” According to DIN EN 10204
Inspection according to IPC-A-6011