Frequency Monitoring

Micro ICCS Frequency Monitor switches-on or -off loads when certain threshold frequency is exceeded or falls below. The switching-off happens at terminal 15 (inverting is possible). The frequency thresholds can be defined by the customer, frequency range is 10-1.000 Hz. Also the combinations with delay times are possible. The time tolerance is ±1 ms.

Diagrams

Application Examples

  • Automatic start
  • Rotation measurement
  • Flow rate