Freely programmable

Micro ICCS can also be programmed for individual functions with the following properties:

  • An analogue input
  • Three digital inputs
  • Up to two high side power outputs (alternative a relay output)
  • Open collector output for signals with max 2 W

A function block library is available within ICCS SDK Classic to achieve the more advanced functions.

Application Examples

  • Controller for air conditioning system
  • Impulse stabilization and extension
  • Pre-heating of an engine

Do you want to learn more about the application possibilities or ask questions? We are glad to help you.