ICCS Micro Gateway

Intelligence and control functionality come together in the ICCS CAN Gateways. They connect the CAN networks with different bit rates or protocols.

The smallest gateway module is packaged as a relay and provide connections for an analogue input, 2x CAN high speed and optionally a LIN bus interface. CAN messages of a network part can be received, filtered, edited and transferred to a connected subnetwork. Through the use of implementation and filtering rules, there is the option of a protocol adaptation between the subnetworks. The additional LIN bus connection (optional) enables data exchange between LIN and CAN networks.

Application Examples:

  • CAN Bridge
  • CAN message filtering
  • LIN to CAN gateway
  • LIN master or slave mode
  • Connection of CAN-systems with different bus speeds
  • Signal manipulation, event triggered suppressing and sending messages
  • Connection of LIN sensor to the CAN bus, for example LIN rain, light, or battery sensor
Technical Data
General Information
Connector 9 Pins DIN
Dimensions 30 x 30 x 50 mm
Weight ~ 30 g
Operating temperature -40 °C to 85 °C
Storage temperature -40 °C to 85 °C
EMC E1
Ingress protection IP 53
Operating Voltage Vsupply 9 bis 30 V DC (CAN-CAN)
12 V DC (CAN-CAN-LIN)
Pre-fusing 1 A
Current consumption 60 mA
Sleep mode consumption <1 mA
Processor type Freescale HCS12 XEG
Clock frequency 100 MHz
Flash memory 128 kB
RAM 12 kB
EEPROM 1 kB available for graphical programming
CAN Bus
CAN Bus Interfaces
Acc. ISO 11898-2 High speed wake on CAN
Acc. CAN 2.0 B 29 Bits extended address identifier
Acc. CAN 2.0 A 11 Bits address identifier
Baud rate 20 kBit/s to 1000 kBit/s
(125 kBits/s default value)
Inputs / Outputs
Available inputs / outputs
1 Analogue input 0-33.67 V DC 12 Bit
1 Digital input KL15 activation pin
1 LIN Bus Optional LIN master
Inputs / outputs details
Analogue inputs
Input voltage max Vsupply
Measuring range 0-33.67 V DC
Resolution 12 Bit
Input resistance 66.68 kΩ
Input frequency max 50 Hz
LIN Bus (optional)
Operating Voltage Vsupply (30) 12 V DC only
Pull up to Vsupply 1 kΩ with protection diode
Implementation acc. LIN 2.1

Hardware map / Pin assignment

Pin Pin description Function
1 H2 CAN Bus 2 High
2 30 Vcc Main Power Supply 9-30 V DC / 12 V DC
3 L2 CAN Bus 2 Low
4 15 KL 15 Activation pin
5 LIN (opt.) Optional LIN Bus
6 31 Ground
7 H1 CAN Bus 1 High
8 Ana In Analogue input 0-30 V
9 L1 CAN Bus 1 Low

Programming

Programming the ICCS Micro Gateway is carried out using ICCS SDK Plus software.

In the development phase, we support you in the creation of programs.

If you prefer to create your parameters or create programs by yourself try our software development kit ICCS SDK Plus which you can borrow for three month free of charge.

Datasheet