ICCS CAN Controllers

ICCS CAN Controllers are intelligent controllers, which can be used as a standalone solution or as an extension to the existing CAN bus network. They are suitable for use in mobile vehicles with the vehicle electrical systems of 9-30 V. In a package with central electrical units or power boards of Würth Elektronik ICS, they form a complete intelligent system for controlling and monitoring of electrical loads in the vehicle.

Select the controller that suits to your needs – depending on:

  • Complexity of the control tasks
  • Number of required inputs
  • Number of required outputs

Our experts are happy to advise you on the most suitable product.

ICCS CAN Relays

are the smallest freely programmable CAN bus controllers packaged as relays.

ICCS CAN I/O

whether mounted on the circuit board or as standalone module: thanks to various designs you can use ICCS CAN I/O flexible according to your needs.

ICCS CAN Controllers

have strong computing power and also can carry out complex tasks and are ideal for mounting on a circuit board or as a standalone module.