Voltage References

The ICCS voltage reference for 5 V or 12 V supply sensors and devices with a regulated voltage that is lower than the supply voltage. With a supply voltage of 9 to 30 V DC (for the 5 V version) and 15 to 30 V DC (for the 12 V version), those reference modules provide an output current up to 500 mA.

Application Examples

  • Voltage reference for comparators
  • Power supply for sensors or IC
  • USB (5 V DC) power supply
Technical Data
General Information
Housing ISO Mini Relay
Connector 9 Pins DIN
Dimensions 30 x 30 x 30 mm
Weight ~ 20 g
Operating temperature -40 °C to 80 °C
Storage temperature -40 °C to 80 °C
Ingress protection IP 53
EMC E1
Input voltage 9 to 30 V DC
Output voltage 5 or 12 V DC
Output current max 500 mA
Pre-fusing 1 A
Current consumption < 5 mA
Pin assignment
PIN PIN Description Function
30 Input Voltage reference input 9 to 30 V DC
31 GND Ground
87 Output Voltage reference output

Datasheet